JAJSFB5E March 2001 – April 2018 OPA2355 , OPA3355 , OPA355
PRODUCTION DATA.
One common application for video speed amplifiers which include an enable pin is to wire multiple amplifier outputs together, then select which one of several possible video inputs to source onto a single line. This simple wired-OR video multiplexer can be easily implemented using the OPA357; see Figure 39.