JAJS216C September 1997 – August 2016 OPA2340 , OPA340 , OPA4340
PRODUCTION DATA.
The OPAx340 is specified for operation from 2.7 V to 5.5 V (±1.35 V to ±2.75 V).
CAUTION
Supply voltages larger than 7 V can permanently damage the device (see the Absolute Maximum Ratings).
TI recommends placing 0.1-μF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies.