JAJSFG4C December 2013 – May 2018 OPA355-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage | V+ to V– | 7.5 | V | ||
Signal input terminals | Voltage | (V–) – 0.5 | (V+) + 0.5 | V | |
Current | 10 | mA | |||
Output short circuit(2) | Continuous | ||||
Operating temperature | –55 | 150 | °C | ||
Junction temperature | 160 | °C | |||
Lead temperature (soldering, 10 seconds) | 300 | °C | |||
Storage temperature range, Tstg | –65 | 150 | °C |