JAJSFA0A March 2009 – April 2018 OPA356-Q1
PRODUCTION DATA.
The OPA356-Q1 operational amplifier is a high-speed, 360-V/μs, amplifier, making the device a great option for transimpedance applications. The device is unity-gain stable and can operate on a single-supply voltage (2.7 V to 5.5 V), or a split-supply voltage (±1.35 V to ±2.75 V), making the device highly versatile and simple to use. The OPA356-Q1 amplifier is specified from 2.7 V to 5.5 V and over the automotive temperature range of –40°C to +125°C.