JAJSE51E November 2017 – August 2021 OPA2375 , OPA375
PRODUCTION DATA
at TA = 25°C, VS = 5.5 V, RL = 10 kΩ connected to VS / 2, VCM = VS / 2, and VOUT = VS / 2 (unless otherwise noted)
CL = 10 pF |
VS = 5.5 V | VICM = 2.5 V | RL = 2 kΩ | |
Gain = 1 | BW = 80 kHz | VOUT = 0.5 Vrms |
VS = 5.5 V | VICM = 2.5 V | BW = 80 kHz | |||
VOUT = 0.5 Vrms |
VS = 5.5 V | VICM = 2.75 V | VOCM = 2.75 V |
G = 1 | 100-mV output step |
VS = 5.5 V | VICM = 2.75 V | VOCM = 2.75 V |
Gain = –1 | 100-mV output step |
VS = 1.8 V | VICM = 0.9 V | VOCM = 0.9 V | ||
CL = 30 pF | Gain = 1 | VIN = 100 mVpp |
VS = 5.5 V | VICM = 2.75 V | VOCM = 2.75 V |
CL = 0 | Gain = 1 | 5-V step |
VS = 5.5 V | TA = –40°C to 125°C | VCM = 0 V to 4.3 V |
VS = 5.5 V | VICM = 2.5 V | RL = 10 kΩ | |
Gain = 1 | BW = 80 kHz | VOUT = 0.5 Vrms |
RL = 2 kΩ |
AVDD = 5.5 V | VICM = VOCM = 2.75 V |
VS = 1.8 V | VICM = 0.9 V | VOCM = 0.9 V |
G = 1 | 100-mV output step |
VS = 1.8 V | VICM = 0.9 V | VOCM = 0.9 V |
Gain = –1 | 100-mV output step |
VS = 5.5 V | VOCM = 2.75 V | CL = 10 pF |
VICM = 2.75 V | Gain = 1 | 2-V step |
VS = 5.5 V | VICM = 2.75 V | VOCM = 2.75 V |
CL = 0 | Gain = 1 | 5-V step |
VICM = VS / 2 | VOCM = VS / 2 | CL = 10 pF |
Gain = 1 |
VICM = VOCM = VS / 2 |