JAJSLS1 August 2021 OPA397
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | NO. | ||||
DBV (SOT-23) | DCK (SC-70) | YCJ (DSBGA) | |||
–IN | 4 | 3 | B1 | I | Inverting input |
+IN | 3 | 1 | A1 | I | Noninverting input |
EN | — | — | B2 | I | Enable pin. High = amplifier enabled. |
OUT | 1 | 4 | C1 | O | Output |
V– | 2 | 2 | A2 | — | Negative (lowest) power supply |
V+ | 5 | 5 | C2 | — | Positive (highest) power supply |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
D (SOIC), DGK (VSSOP) |
YBJ (DSBGA) | |||
–IN A | 2 | B3 | I | Inverting input, channel A |
–IN B | 6 | B1 | I | Inverting input, channel B |
+IN A | 3 | A3 | I | Noninverting input, channel A |
+IN B | 5 | A1 | I | Noninverting input, channel B |
EN | — | B2 | I | Enable pin. High = both amplifiers enabled. |
OUT A | 1 | C3 | O | Output, channel A |
OUT B | 7 | C1 | O | Output, channel B |
V– | 4 | A2 | — | Negative (lowest) power supply |
V+ | 8 | C2 | — | Positive (highest) power supply |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
PW (TSSOP) | RTE (QFN) | |||
–IN A | 2 | 16 | I | Inverting input, channel A |
–IN B | 6 | 4 | I | Inverting input, channel B |
–IN C | 9 | 9 | I | Inverting input, channel C |
–IN D | 13 | 13 | I | Inverting input, channel D |
+IN A | 3 | 1 | I | Noninverting input, channel A |
+IN B | 5 | 3 | I | Noninverting input, channel B |
+IN C | 10 | 10 | I | Noninverting input, channel C |
+IN D | 12 | 12 | I | Noninverting input, channel D |
EN AB | — | 6 | I | Enable pin for A and B amplifiers. High = amplifiers A and B are enabled. |
EN CD | — | 7 | I | Enable pin for C and D amplifiers. High = amplifiers C and D are enabled. |
OUT A | 1 | 15 | O | Output, channel A |
OUT B | 7 | 5 | O | Output, channel B |
OUT C | 8 | 8 | O | Output, channel C |
OUT D | 14 | 14 | O | Output, channel D |
Thermal Pad | — | Thermal Pad | — | Connect thermal pad to V– |
V– | 11 | 11 | — | Negative (lowest) power supply |
V+ | 4 | 2 | — | Positive (highest) power supply |