JAJSLS1 August 2021 OPA397
PRODUCTION DATA
The OPAx397 family is operational when the power-supply voltage is greater than 1.7 V (±0.85 V). For devices that use the EN function (see Section 5), the devices are disabled when the EN pin is low. In this state, quiescient current is significantly reduced, and the output is high impedance. The maximum specified power-supply voltage for the OPAx397 is 5.5 V (±2.75 V).