JAJSKN5B April 2021 – December 2021 OPA3S2859-EP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The OPA3S2859-EP features a high slew rate of 350 V/µs. The slew rate is a critical parameter in high-speed pulse applications such as optical time-domain reflectometry (OTDR). The high slew rate implies that the device accurately reproduces a 2-V, sub 100-ns pulse edge, as seen in Figure 6-11. The wide bandwidth and slew rate of the device make it an excellent amplifier for high-speed signal-chain front ends.