JAJSV75C January 1995 – August 2024 OPA132 , OPA2132 , OPA4132
PRODUCTION DATA
The OPAx132 is specified for operation
from 5V to 36V (±2.5V to ±18V); many specifications apply from
–40°C to +85°C. Parameters that can exhibit
significant variance with regard to operating voltage or temperature are presented
in Section 5.8.
Supply voltages larger than 36V can permanently damage the device; see Section 5.1.
Place 10nF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, see Section 7.4.1.