JAJSGT8F June 2010 – March 2023 OPA140 , OPA2140 , OPA4140
PRODUCTION DATA
The OPAx140 is specified for operation from 4.5 V to 36 V (±2.25 V to ±18 V); many specifications apply from –40°C to 125°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in Section 6.8.
Supply voltages larger than 40 V can permanently damage the device; see Section 6.1.
Place 0.1-μF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, see Section 8.4.