JAJSFN7E November 2011 – June 2018 OPA180 , OPA2180 , OPA4180
PRODUCTION DATA.
The OPAx180, OPA2180 , and OPA4180 devices are powered on when the supply is connected. These devices can operate as a single-supply operational amplifier or dual-supply amplifier depending on the application. In single-supply operation with V– at ground (0 V), V+ can be any value between 4 V and 36 V. In dual-supply operation, the supply voltage difference between V– and V+ is from 4 V to 36 V. Typical examples of dual-supply configuration are ±5 V, ±10 V, ±15 V, and ±18 V. However, the supplies must not be symmetrical. Less common examples are V– at –3 V and V+ at 9 V, or V– at –16 V and V+ at 5 V. Any combination where the difference between V– and V+ is at least 4 V and no greater than 36 V is within the normal operating capabilities of these devices.