JAJSE34I September 2017 – October 2021 OPA189 , OPA2189 , OPA4189
PRODUCTION DATA
OPAx189 is used in a 24-bit, differential load cell or strain gauge sensor signal conditioning system alongside the ADS1225. A pair of OPAx189 amplifiers are configured in a two-amp instrumentation amplifier (IA) configuration and are band-limited to reduce noise and allow heavy capacitive drive. The load cell is powered by an excitation voltage (denoted VEX) of 5-V and provides a differential voltage proportional to force applied. The differential voltage can be quite small and both outputs are biased to VEX / 2.
In this example the OPAx189 is employed here due to the excellent input offset voltage (0.4 µV) and input offset voltage drift (0.005 µV/°C), the low broadband noise (5.2 nV/√ Hz) and zero-flicker noise, and excellent linearity and high input impedance. The two-amp IA configuration removes the dc bias and amplifies the differential signal of interest and drives the 24-bit, delta-sigma ADS1225 analog-to-digital converter (ADC) for acquisition and conversion. The ADS1225 features a 100-SPS data rate, single-cycle settling, and simple conversion control with the dedicated START pin.