The OPAx192 family (OPA192, OPA2192, and OPA4192) is a new generation of 36-V, e-trim operational amplifiers.
These devices offer outstanding dc precision and ac performance, including rail-to-rail input/output, low offset (±5 µV, typ), low offset drift (±0.2 µV/°C, typ), and 10-MHz bandwidth.
Unique features such as differential input-voltage range to the supply rail, high output current (±65 mA), high capacitive load drive of up to 1 nF, and high slew rate (20 V/µs) make the OPA192 a robust, high-performance operational amplifier for high-voltage industrial applications.
The OPA192 family of op amps is available in standard packages and is specified from –40°C to +125°C.
Changes from D Revision (September 2015) to E Revision
Changes from C Revision (March 2015) to D Revision
Changes from B Revision (March 2014) to C Revision
Changes from A Revision (January 2014) to B Revision
Changes from * Revision (December 2013) to A Revision
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | OPA192 | |||
D (SOIC), DGK (VSSOP) |
DBV (SOT) | |||
+IN | 3 | 3 | I | Noninverting input |
–IN | 2 | 4 | I | Inverting input |
NC | 1, 5, 8 | — | — | No internal connection (can be left floating) |
OUT | 6 | 1 | O | Output |
V+ | 7 | 5 | — | Positive (highest) power supply |
V– | 4 | 2 | — | Negative (lowest) power supply |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | OPA2192 | OPA4192 | ||
D (SOIC), DGK (VSSOP) |
D (SOIC), PW (TSSOP) |
|||
+IN A | 3 | 3 | I | Noninverting input, channel A |
+IN B | 5 | 5 | I | Noninverting input, channel B |
+IN C | — | 10 | I | Noninverting input, channel C |
+IN D | — | 12 | I | Noninverting input, channel D |
–IN A | 2 | 2 | I | Inverting input, channel A |
–IN B | 6 | 6 | I | Inverting input, channel B |
–IN C | — | 9 | I | Inverting input,,channel C |
–IN D | — | 13 | I | Inverting input, channel D |
OUT A | 1 | 1 | O | Output, channel A |
OUT B | 7 | 7 | O | Output, channel B |
OUT C | — | 8 | O | Output, channel C |
OUT D | — | 14 | O | Output, channel D |
V+ | 8 | 4 | — | Positive (highest) power supply |
V– | 4 | 11 | — | Negative (lowest) power supply |