The OPA317 series of CMOS operational amplifiers offer precision performance at a very competitive price. These devices are members of the Zerø-Drift family of amplifiers that use a proprietary autocalibration technique to simultaneously provide low offset voltage (90 μV maximum) and near-zero drift over time and temperature at only 35 μA (maximum) of quiescent current.
The OPA317 family features rail-to-rail input and output in addition to near flat 1/f noise, making this amplifier ideal for many applications, and much easier to design into a system. These devices are optimized for low-voltage operation as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V).
The OPA317 (single version) is available in the SC70-5, SOT23-5, and SOIC-8 packages. The OPA2317 (dual version) is offered in the VSSOP-8 and SOIC-8 packages. The OPA4317 is offered in the standard SOIC-14 and TSSOP-14 packages. All versions are specified for operation from –40°C to +125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
OPA317 | SOIC (8) | 3.91 mm × 4.90 mm |
SOT-23 (5) | 1.60 mm × 2.90 mm | |
SC70 (5) | 1.25 mm × 2.00 mm | |
OPA2317 | SOIC (8) | 3.91 mm × 4.90 mm |
VSSOP (8) | 3.00 mm × 3.00 mm | |
OPA4317 | SOIC (14) | 3.91 mm × 8.65 mm |
TSSOP (14) | 4.40 mm × 5.00 mm |