JAJSJP7C April 2011 – March 2021 OPA2376-Q1 , OPA376-Q1 , OPA4376-Q1
PRODUCTION DATA
The OPAx376-Q1 family of devices is specified for operation from 2.2 V to 5.5 V (±1.1 V to ±2.75 V); many specifications apply from –40°C to +125°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in GUID-F780D6AB-A7B9-4D14-A893-2D1BA3EB3772.html#GUID-F780D6AB-A7B9-4D14-A893-2D1BA3EB3772.