JAJSMX8 October 2020 OPA455
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
E/D | 8 | I | Enable (active high) or disable (active low), with respect to E/D Com pin |
E/D Com | 1 | I | Enable and disable common |
–IN | 2 | I | Inverting input |
+IN | 3 | I | Noninverting input |
OUT | 6 | O | Output |
Status Flag | 5 | O | Status Flag is an open-drain active-low output referenced to E/D Com. This pin goes active for either an overcurrent or overtemperature condition. |
V– | 4 | — | Negative (lowest) power supply |
V+ | 7 | — | Positive (highest) power supply |
PowerPAD | PowerPAD | — | The PowerPAD is internally connected to V–. The PowerPAD must be soldered to a printed-circuit board (PCB) connected to V–, even with applications that have low power dissipation. |