JAJSGP3A December 2018 – December 2019 OPA462
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | IO = 0 mA | ±0.2 | ±3.4 | mV | ||
dVOS/dT | Input offset voltage drift | At TA = –40°C to +85°C | ±4 | ±20 | µV/°C | ||
PSRR | Power supply rejection ratio | VS = ±6 V to ±90 V | 0.03 | 0.3 | µV/V | ||
VS = ±6 V to ±90 V
At TA = –40°C to +85°C |
0.3 | 1.5 | µV/V | ||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | VS = ±50V | ±30 | ±100 | pA | ||
At TA = –40°C to +85°C | ±2.2 | nA | |||||
IOS | Input offset current | ±30 | ±100 | pA | |||
At TA = –40°C to +85°C | ±1.1 | nA | |||||
NOISE | |||||||
en | Input voltage noise density | f = 1 kHz | 33 | nV/√Hz | |||
f = 10 kHz | 23 | nV/√Hz | |||||
Input voltage noise | f = 0.1 Hz to 10 Hz | 12.5 | µVPP | ||||
in | Current noise density | f = 1 kHz | 40 | fA/√Hz | |||
f = 10 kHz | 450 | fA/√Hz | |||||
INPUT VOLTAGE | |||||||
VCM | Common-mode voltage | Linear operation | (V–) + 1 | (V+) – 3 | V | ||
CMRR | Common-mode rejection | Common-mode rejection | –85 V ≤ VCM ≤ 85 V | 120 | 128 | dB | |
CMRR | Common-mode rejection | –85 V ≤ VCM ≤ 85 V
At TA = –40°C to +85°C |
116 | 120 | dB | ||
INPUT IMPEDANCE | |||||||
Differential | 1013 || 6 | Ω || pF | |||||
Common-mode | 1013 || 3.5 | Ω || pF | |||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | (V–) + 3 V < VO < (V+) – 3 V | 126 | 135 | dB | ||
(V–) + 3 V < VO < (V+) – 3 V
At TA = –40°C to +85°C |
120 | 134 | dB | ||||
(V–) + 5 V < VO < (V+) – 5 V, RL = 5kΩ | 126 | 135 | dB | ||||
(V–) + 5 V < VO < (V+) – 5 V, RL = 5kΩ
At TA = –40°C to +85°C |
120 | 130 | dB | ||||
FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | Small-signal | 6.5 | MHz | |||
SR | Slew rate | G = ±1 V/V, VO = 80-V step,
RL = 3.27 kΩ |
32 | V/µs | |||
Full-power bandwidth | 25 | kHz | |||||
tS | Settling time | To ±0.01%, G = ±5 V/V or ±10 V/V,
VO = 120-V step |
5.2 | µs | |||
THD+N | Total harmonic distortion + noise | G = +10 V/V,
f = 1 kHz, VO = 150 VPP |
0.0009 | % | |||
G = +10 V/V,
f = 1 kHz, VO = 150 VPP, RL = 5 kΩ |
0.0012 | % | |||||
G = +20 V/V,
f = 1 kHz, VO = 150 VPP |
0.0015 | % | |||||
G = +20 V/V,
f = 1 kHz, VO = 150 VPP, RL = 5 kΩ |
0.0025 | % | |||||
OUTPUT | |||||||
Overload recovery | G = –10 V/V | 150 | ns | ||||
VO | Output voltage swing | RL = 10 kΩ, | (V–) + 3 | (V+) – 1.5 | V | ||
RL = 5 kΩ, | (V–) + 5 | (V+) – 3 | V | ||||
ISC | Short-circuit current | VS = ±45 V, At TA = –40°C to +85°C | ±45 | mA | |||
CLOAD | Capacitive load drive | 200 | pF | ||||
ZO | Open-loop output impedance | f = 1 MHz | 90 | Ω | |||
Output impedance | Output disabled | 160 | kΩ | ||||
Output capacitance | Output disabled | 36 | pF | ||||
STATUS FLAG PIN (Referenced to E/D Com) | |||||||
Status Flag delay | Enable → Disable, 10 kΩ pull-up to 5 V | 3.5 | µs | ||||
Disable → Enable, 10 kΩ pull-up to 5V | 11 | µs | |||||
Overcurrent delay, 10 kΩ pull-up to 5V | 1 | µs | |||||
Overcurrent recovery delay, 10 kΩ pull-up to 5 V | 9 | µs | |||||
Device thermal shutdown | Alarm (Status Flag high) | 150 | °C | ||||
Return to normal operation
(Status Flag low) |
130 | °C | |||||
Status Flag output voltage | Normal operation | See typical curves | V | ||||
E/D (ENABLE/DISABLE) PIN | |||||||
VSD | High (output enabled) | Pin open or forced high | E/D Com + 0.8 | E/D Com + 5.5 | V | ||
Low (output disabled) | Pin forced low | E/D Com | E/D Com + 0.35 | V | |||
Output disable time | 4 | µs | |||||
Output enable time | 2.5 | µs | |||||
E/D COM PIN | |||||||
Pin voltage | VS ≥ 106 V | (V–) | (V–) +100 | V | |||
VS < 106 V | (V–) | (V+) – 6 | V | ||||
POWER SUPPLY | |||||||
IQ | Quiescent current | IO = 0 mA | 3.2 | 3.7 | mA | ||
Quiescent current in Shutdown mode | IO = 0 mA, VE/D = 0.65 V | 1.5 | 2 | mA |