JAJSKJ3J june 2020 – june 2023 OPA2863 , OPA4863 , OPA863
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
AC PERFORMANCE | ||||||
SSBW | Small-signal bandwidth | VOUT = 20 mVPP, G = 1, < 1 dB peaking | 110 | MHz | ||
GBWP | Gain-bandwidth product | 50 | MHz | |||
LSBW | Large-signal bandwidth | VOUT = 2 VPP | 17 | MHz | ||
Bandwidth for 0.1-dB flatness | VOUT = 20 mVPP | 15 | MHz | |||
SR | Slew rate | VOUT = 2–V step, G = –1 | 105 | V/µs | ||
Rise, fall time | VOUT = 200–mV step | 9 | ns | |||
Settling time to 0.1% | VOUT = 2–V step | 57 | ns | |||
Settling time to 0.01% | 70 | |||||
Overshoot/undershoot | VOUT = 2–V step | 1 | % | |||
Overdrive recovery time | G = –1, 0.5 V overdrive beyond supplies | 70 | ns | |||
G = 1, 0.5 V overdrive beyond supplies | 100 | |||||
HD2 | Second-order harmonic distortion | f = 20 kHz, VOUT = 2 VPP | –129 | dBc | ||
HD3 | Third-order harmonic distortion | –138 | ||||
HD2 | Second-order harmonic distortion | f = 100 kHz, VOUT = 2 VPP | –107 | dBc | ||
HD3 | Third-order harmonic distortion | –125 | ||||
eN | Input voltage noise | Flatband, 1/f corner at 25 Hz | 5.9 | nV/√Hz | ||
iN | Input current noise | Flatband, 1/f corner at 2 kHz | 0.4 | pA/√Hz | ||
Closed-loop output impedance | f = 1 MHz | 0.2 | Ω | |||
Channel-to-channel crosstalk | f = 1 MHz, VOUT = 2 VPP, OPA2863 | –124 | dBc | |||
DC PERFORMANCE | ||||||
AOL | Open-loop voltage gain | VOUT = ±2.5 V | 110 | 128 | dB | |
VOS | Input-referred offset voltage | –1.3 | ±0.4 | 1.3 | mV | |
Input offset voltage drift | TA = –40°C to +125°C, D, DBV-5, RUN and DGK packages |
–3.5 | ±1 | 3.5 | µV/°C | |
TA = –40°C to +125°C, PW package | –4 | ±1 | 4 | |||
TA = 0°C to +85°C, DBV-6 package | –4.4 | ±1 | 4.4 | |||
TA = –40°C to +125°C, DBV-6 package | –4.9 | ±1 | 4.9 | |||
Input bias current | TA ≅ 25°C | 0.3 | 0.73 | µA | ||
TA = –40°C to +85°C | 1.2 | |||||
TA = –40°C to +125°C | 1.6 | |||||
Input bias current drift | TA = –40°C to +125°C | ±3 | 7.6 | nA/°C | ||
Input offset current | –30 | ±10 | 30 | nA | ||
INPUT | ||||||
Input common-mode voltage range | VS––0.2 | VS++0.2 | V | |||
CMRR | Common-mode rejection ratio | VCM = VS– – 0.2 V to VS+ – 1.6 V | 100 | 120 | dB | |
Input impedance common-mode | 650 || 0.8 | MΩ || pF | ||||
Input impedance differential mode | 200 || 0.5 | kΩ || pF | ||||
OUTPUT | ||||||
VOL | Output voltage, low | TA ≅ 25°C | VS–+0.14 | VS–+0.2 | V | |
TA = –40°C to +125°C | VS–+0.15 | VS–+0.22 | ||||
VOH | Output voltage, high | TA ≅ 25°C | VS+–0.2 | VS+–0.14 | V | |
TA = –40°C to +125°C | VS+–0.2 | VS+–0.15 | ||||
Linear output drive (sourcing/sinking) | VOUT = ±2.5 V, ΔVOS < 1 mV OPA863 and OPA2863(1) |
25 | 30 | mA | ||
Short-circuit current | 45 | mA | ||||
POWER SUPPLY | ||||||
IQ | Quiescent current per amplifier | TA ≅ 25°C | 700 | 970 | µA | |
TA = –40°C to +125°C | 1280 | |||||
PSRR | Power-supply rejection ratio | ΔVS = ±2 V(2) | 100 | 120 | dB | |
POWER DOWN (Pin Must be Driven) | ||||||
Enable voltage threshold | Specified on above VS+ – 0.5 V | 4.5 | V | |||
Disable voltage threshold | Specified off below VS+ – 1.5 V | 3.5 | V | |||
Power-down quiescent current per channel | PD ≤ VS+ – 1.5 V | 2 | 3.3 | µA | ||
Power-down pin bias current | 2 | 50 | nA | |||
Turn-on time delay | 6 | µs | ||||
Turn-off time delay | 4.5 | µs | ||||
AUXILIARY INPUT STAGE | ||||||
Gain-bandwidth product | 50 | MHz | ||||
Input voltage noise | Flatband, 1/f corner at 25 Hz | 6 | nV/√Hz | |||
Input current noise | Flatband, 1/f corner at 100 Hz | 0.4 | pA/√Hz | |||
Input-referred offset voltage | –1.3 | ±0.15 | 1.3 | mV | ||
Input bias current | TA ≅ 25°C | 0.2 | 0.6 | µA | ||
TA = –40°C to +125°C | 0.2 | 1.3 | ||||
Common-mode rejection ratio | VCM = 4.1 V to 5.2 V | 100 | 120 | dB | ||
Power supply rejection ratio | ΔVS = ±0.6 V | 100 | 120 | dB |