SBOSAF1 December 2024 OPA4H199-SP
PRODUCTION DATA
The OPA4H199-SP is a 40V general purpose operational amplifier.
This device offers excellent DC precision and AC performance, including rail-to-rail input/output, low offset (±125µV, typical), low offset drift (±0.3µV/°C, typical), and 4.5MHz bandwidth.
Unique features, such as differential and common-mode input-voltage range to the supply rail, high output current (±75mA), and high slew rate (21V/µs), make the OPA4H199-SP a robust, high-performance operational amplifier for high-voltage space applications.