JAJSFD2A May 2018 – June 2018 OPA521
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
NOISE | |||||||
Integrated output noise | CEN-A | 35 kHz to 95 kHz | 45 | µVRMS | |||
CEN-B | 95 kHz to 125 kHz | 32 | µVRMS | ||||
CEN-C | 125 kHz to 140 kHz | 23 | µVRMS | ||||
CEN-D | 140 kHz to 148 kHz | 16.5 | µVRMS | ||||
ARIB STD-T84 | 35 kHz to 420 kHz | 114 | µVRMS | ||||
FCC-LOW | 35 kHz to 125 kHz | 55 | µVRMS | ||||
G3-FCC | 150 kHz to 490 kHz | 107 | µVRMS | ||||
INPUT | |||||||
Input voltage range, IN- | For linear operation, +IN = V+/2 | (GND + 0.4)/7 | (V+ – 0.4)/7 | V | |||
Input impedance | 18 | kΩ | |||||
FREQUENCY RESPONSE | |||||||
BW | Bandwidth | ILOAD = 0 mA | 3.82 | MHz | |||
SR | Slew rate | V+ = 24 V, VOUT = 20-V step | 75 | V/µs | |||
Full-power bandwidth | V+ = 24 V, VOUT = 15 VPP | 800 | kHz | ||||
PSRR | Power-supply rejection ratio | RTI, DC | 80 | 94 | dB | ||
RTI, DC to f = 50 kHz | See Typical Curves | ||||||
OUTPUT | |||||||
VO | Voltage output swing | From V+ | IO = 200-mA sourcing, 1-ms pulse | 0.5 | V | ||
IO = 1.5-A sourcing, 1-ms pulse | 2.25 | V | |||||
From GND | IO = 200 mA sinking, 1-ms pulse | 0.5 | V | ||||
IO = 1.5-A sinking, 1-ms pulse | 1.5 | V | |||||
Max continuous current, DC | ILIM (pin 12) connected to ground | See Recommended Operating Conditions | A | ||||
Output resistance | IO = 1.9 A, f = 500 kHz | 0.1 | Ω | ||||
Disabled output impedance | f = 100 kHz | 145 || 125 | kΩ || pF | ||||
Max output current | Resistor-selectable | ILIM (pin 12) connected to ground | 2.5 | A | |||
GAIN | |||||||
G | Nominal gain | VOUT/VIN | –7 | V/V | |||
GE | Gain error | TJ = -40°C to +125°C | –2% | 0.1% | 2% | ||
Gain error drift | TJ = -40°C to +125°C | ±5 | ppm/°C | ||||
THERMAL SHUTDOWN | |||||||
Junction temperature at shutdown | 140 | °C | |||||
Hysteresis | 10 | °C | |||||
Return to normal operation | 130 | °C |