JAJSFD2A May 2018 – June 2018 OPA521
PRODUCTION DATA.
The OPA521 is a power amplifier (PA) designed for power-line communication (PLC) applications. The device features a fixed gain of –7 V/V, low-pass filter response, excellent linearity and low distortion through the bandwidth. The amplifier operates with 7-V to 24-V supplies, and can deliver up to ±1.9 A of continuous current from –40°C to +125°C.