6.1 Absolute Maximum Ratings
Over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
Supply voltage, V+ |
Pins 1, 20 |
|
26 |
V |
Signal input pins |
Voltage(2) |
Pins 7, 8, 9, 12 |
–0.4 |
(V+) + 0.4 |
V |
Pins 11, 15 |
–0.4 |
3.3 |
Current(2) |
Pins 7, 8, 9, 11, 12, 15 |
|
±10 |
mA |
Signal output terminals |
Voltage |
Pins 18, 19 |
–0.4 |
(V+) + 0.4 |
V |
Pins 13, 14 |
–0.4 |
3.3 |
Current; short-circuit to GND |
Pins 13, 14, 18, 19 |
Continuous |
|
Operating junction temperature(3) |
–40 |
125 |
°C |
Storage temperature, Tstg |
–55 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Input terminals are diode-clamped to the power-supply rails. Input signals that can swing more than 0.4 V beyond the supply rails should be current limited to 10 mA or less.
(3) The device automatically goes into shutdown above +140℃ junction temperature