JAJSK83C January 2022 – December 2022 OPA593
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
Current Flag | 7 | Output | Overcurrent status flag |
E/D | 12 | Input | Enable and disable |
E/D Com | 1 | Input | Enable and disable common |
ILIMIT | 11 | Input | Current limit |
+IN | 4 | Input | Noninverting input |
–IN | 3 | Input | Inverting input |
NC | 2, 5 | — | No internal connection |
OUT | 9 | Output | Output |
Thermal Flag | 8 | Output | Overtemperature status flag |
Thermal Pad | Thermal pad | — | The thermal pad is internally connected to V–. The thermal pad must be soldered to a printed-circuit board (PCB) connected to V–, even with applications that have low power dissipation. |
V+ | 10 | Power | Positive (highest) power supply |
V– | 6 | Power | Negative (lowest) power supply |