JAJSSX9I December 2001 – February 2024 OPA656
PRODUCTION DATA
PARAMETER | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
VOS | Input-referred offset voltage | VCM = 0 V | ±0.1 | ±0.6 | mV | |
VCM = 0 V, TA = –40°C to +85°C | ±0.9 | |||||
Input offset voltage drift | VCM = 0 V | ±2 | ±6 | µV/°C | ||
VCM = 0 V, TA = –40°C to +85°C | ±6 | |||||
IB | Input bias current | VCM = 0 V | ±2 | ±20 | pA | |
VCM = 0 V, TA = –40°C to +85°C | ±1250 | |||||
IOS | Input offset current | VCM = 0 V | ±1 | ±20 | pA | |
VCM = 0 V, TA = –40°C to +85°C | ±1250 | |||||
CMRR | Common-mode rejection ratio | VCM = ±0.5 V | 84 | 95 | dB | |
VCM = ±0.5 V, TA = –40°C to +85°C | 83 | |||||
+PSRR | Positive power-supply rejection ratio | +VS = 4.5 to 5.5 V | 74 | 90 | dB | |
+VS = 4.5 to 5.5 V, TA = –40°C to +85°C | 70 | |||||
–PSRR | Negative power-supply rejection ratio | –VS = –4.5 to –5.5 V | 62 | 85 | dB | |
–VS = –4.5 to –5.5 V, TA = –40°C to +85°C | 58 |