SBOS940A May 2019 – March 2020 OPA818
PRODUCTION DATA.
The OPA818 is a conventional voltage feedback op amp with two high-impedance inputs and a low-impedance output. Standard amplifier configurations are supported like the two basic configurations shown in Figure 43 and Figure 44. The DC operating point for each configuration is level-shifted by the reference voltage (VREF), which is typically set to mid-supply in single-supply operation. VREF is typically set to ground in split-supply applications.