JAJSLJ2J January 2011 – March 2021 OPA2836 , OPA836
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |||||
---|---|---|---|---|---|---|---|
NAME | OPA836 | OPA2836 | |||||
SOT-23 | WQFN | SOIC | VSSOP | WQFN, UQFN |
|||
FB1 | — | 9 | — | — | — | I/O | Connection to top of 2.4-kΩ internal gain setting resistors |
FB2 | 8 | I/O | Connection to junction of 1.8-kΩ and 2.4-kΩ internal gain setting resistors | ||||
FB3 | 7 | I/O | Connection to junction of 600-Ω and 1.8-kΩ internal gain setting resistors | ||||
FB4 | 6 | I/O | Connection to bottom of 600-Ω internal gain setting resistors | ||||
PD | 5 | 4 | I | Amplifier Power Down, low = low-power mode, high = normal operation (PIN MUST BE DRIVEN) |
|||
PD1 | — | — | 5 | 4 | I | Amplifier 1 Power Down, low = low-power mode, high = normal operation (PIN MUST BE DRIVEN) |
|
PD2 | 6 | 6 | I | Amplifier 2 Power Down, low = low-power mode, high = normal operation (PIN MUST BE DRIVEN) |
|||
VIN+ | 3 | 3 | — | — | I | Amplifier noninverting input | |
VIN– | 4 | 2 | I | Amplifier inverting input | |||
VIN1+ | — | — | 3 | 3 | 3 | I | Amplifier 1 noninverting input |
VIN1– | 2 | 2 | 2 | I | Amplifier 1 inverting input | ||
VIN2+ | 5 | 7 | 7 | I | Amplifier 2 noninverting input | ||
VIN2– | 6 | 8 | 8 | I | Amplifier 2 inverting input | ||
VOUT | 1 | 1 | — | — | — | O | Amplifier output |
VOUT1 | — | — | 1 | 1 | 1 | O | Amplifier 1 output |
VOUT2 | 7 | 9 | 9 | O | Amplifier 2 output | ||
VS+ | 6 | 10 | 8 | 10 | 10 | POW | Positive power supply input |
VS– | 2 | 5 | 4 | 4 | 5 | POW | Negative power supply input |