JAJSLJ2J January 2011 – March 2021 OPA2836 , OPA836
PRODUCTION DATA
Design a low distortion, single-ended input to single-ended output audio amplifier using the OPA836 device. The 2700-series audio analyzer from Audio Precision is used as the signal source and also as the measurement system.
CONFIGURATION | INPUT EXCITATION | PERFORMANCE TARGET | RLoad |
---|---|---|---|
OPA836 Unity Gain Config. | 1 KHz Tone Frequency | >110 dBc SFDR | 300 Ω and 100 kΩ |