JAJSLJ2J January 2011 – March 2021 OPA2836 , OPA836
PRODUCTION DATA
When the primary design goal is a linear amplifier with high CMRR, it is important to not violate the input common-mode voltage range (VICR) of an operational amplifier.
The common-mode input range specifications in the table data use CMRR to set the limit. The limits are selected to ensure CMRR will not degrade more than 3 dB below the CMRR limit if the input voltage is kept within the specified range. The limits cover all process variations and most parts will be better than specified. The typical specifications are from 0.2 V below the negative rail to 1.1 V below the positive rail.
Assuming the operational amplifier is in linear operation, the voltage difference between the input pins is small (ideally 0 V) and input common-mode voltage is analyzed at either input pin with the other input pin assumed to be at the same potential. The voltage at VIN+ is simple to evaluate. In noninverting configuration, Figure 8-1, the input signal, VIN, must not violate the VICR. In inverting configuration, Figure 8-2, the reference voltage, VREF, must be within the VICR.
The input voltage limits have fixed headroom to the power rails and track the power supply voltages. For one 5-V supply, the linear input voltage ranges from –0.2 V to 3.9 V and from –0.2 V to 1.6 V for a 2.7-V supply. The delta headroom from each power supply rail is the same in either case: –0.2 V and 1.1 V.