JAJSLJ2J January 2011 – March 2021 OPA2836 , OPA836
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | TEST LEVEL(1) |
---|---|---|---|---|---|---|
AC PERFORMANCE | ||||||
Small-signal bandwidth | VOUT = 100 mVPP, G = 1 | 200 | MHz | C | ||
VOUT = 100 mVPP, G = 2 | 100 | |||||
VOUT = 100 mVPP, G = 5 | 26 | |||||
VOUT = 100 mVPP, G = 10 | 11 | |||||
Gain-bandwidth product | VOUT = 100 mVPP, G = 10 | 110 | MHz | C | ||
Large-signal bandwidth | VOUT = 1 VPP, G = 2 | 60 | MHz | C | ||
Bandwidth for 0.1-dB flatness | VOUT = 1 VPP, G = 2 | 25 | MHz | C | ||
Slew rate, rise | VOUT = 1 VSTEP, G = 2 | 260 | V/µs | C | ||
Slew rate, fall | VOUT = 1 VSTEP, G = 2 | 240 | V/µs | C | ||
Rise time | VOUT = 1 VSTEP, G = 2 | 4 | ns | C | ||
Fall time | VOUT = 1 VSTEP, G = 2 | 4.5 | ns | C | ||
Settling time to 1%, rise | VOUT = 1 VSTEP, G = 2 | 15 | ns | C | ||
Settling time to 1%, fall | VOUT = 1 VSTEP, G = 2 | 15 | ns | C | ||
Settling time to 0.1%, rise | VOUT = 1 VSTEP, G = 2 | 30 | ns | C | ||
Settling time to 0.1%, fall | VOUT = 1 VSTEP, G = 2 | 25 | ns | C | ||
Settling time to 0.01%, rise | VOUT = 1 VSTEP, G = 2 | 50 | ns | C | ||
Settling time to 0.01%, fall | VOUT = 1 VSTEP, G = 2 | 45 | ns | C | ||
Overshoot/Undershoot | VOUT = 1 VSTEP, G = 2 | 5%/3% | C | |||
Second-order harmonic distortion | f = 10 kHz, VIN_CM = mid-supply – 0.5 V | –133 | dBc | C | ||
f = 100 kHz, VIN_CM = mid-supply – 0.5 V | –120 | C | ||||
f = 1 MHz, VIN_CM = mid-supply – 0.5 V | –84 | C | ||||
Third-order harmonic distortion | f = 10 kHz, VIN_CM = mid-supply – 0.5 V | –137 | dBc | C | ||
f = 100 kHz, VIN_CM = mid-supply – 0.5 V | –130 | C | ||||
f = 1 MHz, VIN_CM = mid-supply – 0.5 V | –105 | C | ||||
Second-order intermodulation distortion | f = 1 MHz, 200-kHz Tone Spacing, VOUT Envelope = 1 VPP VIN_CM = mid-supply – 0.5 V | –90 | dBc | C | ||
Third-order intermodulation distortion | f = 1 MHz, 200-kHz Tone Spacing, VOUT Envelope = 1 VPP VIN_CM = mid-supply – 0.5 V | –90 | dBc | C | ||
Input voltage noise | f = 100 KHz | 4.6 | nV/√ Hz | C | ||
Voltage noise 1/f corner frequency | 215 | Hz | C | |||
Input current noise | f = 1 MHz | 0.75 | pA/√ Hz | C | ||
AC PERFORMANCE (continued) | ||||||
Current noise 1/f corner frequency | 31.7 | kHz | C | |||
Overdrive recovery time, over/under | Overdrive = 0.5 V | 55/60 | ns | C | ||
Closed-loop output impedance | f = 100 kHz | 0.02 | Ω | C | ||
Channel-to-channel crosstalk (OPA2836) | f = 10 kHz | –120 | dB | C | ||
DC PERFORMANCE | ||||||
Open-loop voltage gain (AOL) | 100 | 125 | dB | A | ||
Input referred offset voltage | TA = 25°C | –400 | ±65 | 400 | µV | A |
TA = 0°C to 70°C | –680 | 680 | B | |||
TA = –40°C to 85°C | –760 | 760 | ||||
TA = –40°C to 125°C | –1060 | 1060 | ||||
Input offset voltage drift(2) | TA = 0°C to 70°C | –6.2 | ±1 | 6.2 | µV/°C | B |
TA = –40°C to 85°C | –6 | ±1 | 6 | |||
TA = –40°C to 125°C | –6.6 | ±1.1 | 6.6 | |||
Input bias current(3) | TA = 25°C | 300 | 650 | 1000 | nA | A |
TA = 0°C to 70°C | 190 | 1400 | B | |||
TA = –40°C to 85°C | 120 | 1500 | ||||
TA = –40°C to 125°C | 120 | 1800 | ||||
Input bias current drift(2) | TA = 0°C to 70°C | –2 | ±0.33 | 2 | nA/°C | B |
TA = –40°C to 85°C | –1.9 | ±0.32 | 1.9 | |||
TA = –40°C to 125°C | –2.1 | ±0.37 | 2.1 | |||
Input offset current | TA = 25°C | –180 | ±30 | 180 | nA | A |
TA = 0°C to 70°C | –200 | ±30 | 200 | B | ||
TA = –40°C to 85°C | –215 | ±30 | 215 | |||
TA = –40°C to 125°C | –240 | ±30 | 240 | |||
Input offset current drift(2) | TA = 0°C to 70°C | –460 | ±77 | 460 | pA/°C | B |
TA = –40°C to 85°C | –575 | ±95 | 575 | |||
TA = –40°C to 125°C | –600 | ±100 | 600 | |||
INPUT | ||||||
Common-mode input range low | TA = 25°C, < 3-dB degradation in CMRR limit | –0.2 | 0 | V | A | |
TA = –40°C to 125°C, < 3-dB degradation in CMRR limit | –0.2 | 0 | V | B | ||
Common-mode input range high | TA = 25°C, < 3-dB degradation in CMRR limit | 1.5 | 1.6 | V | A | |
TA = –40°C to 125°C, < 3-dB degradation in CMRR limit | 1.5 | 1.6 | V | B | ||
Input operating voltage range | TA = 25°C, < 6-dB degradation in THD | –0.3 to 1.75 | V | C | ||
Common-mode rejection ratio | 91 | 114 | dB | A | ||
Input impedance common-mode | 100 || 1.2 | MΩ || pF | C | |||
Input impedance differential mode | 100 || 1 | kΩ || pF | C | |||
OUTPUT | ||||||
Output voltage low | TA = 25°C, G = 5 | 0.15 | 0.2 | V | A | |
TA = –40°C to 125°C, G = 5 | 0.15 | 0.2 | V | B | ||
Output voltage high | TA = 25°C, G = 5 | 2.45 | 2.5 | V | A | |
TA = –40°C to 125°C, G = 5 | 2.45 | 2.5 | V | B | ||
Output saturation voltage, high/low | TA = 25°C, G = 5 | 80/40 | mV | C | ||
Output current drive | TA = 25°C | ±40 | ±45 | mA | A | |
TA = –40°C to 125°C | ±40 | ±45 | mA | B | ||
GAIN SETTING RESISTORS (OPA836IRUN ONLY) | ||||||
Resistor FB1 to FB2 | DC resistance | 1584 | 1600 | 1616 | Ω | A |
Resistor FB2 to FB3 | DC resistance | 1188 | 1200 | 1212 | Ω | A |
Resistor FB3 to FB4 | DC resistance | 396 | 400 | 404 | Ω | A |
Resistor tolerance | DC resistance | –1% | 1% | A | ||
Resistor temperature coefficient | DC resistance | <10 | PPM | C | ||
POWER SUPPLY | ||||||
Specified operating voltage | 2.5 | 5.5 | V | B | ||
Quiescent operating current per amplifier | TA = 25°C | 0.7 | 0.95 | 1.15 | mA | A |
TA = –40°C to 125°C | 0.6 | 1.4 | mA | B | ||
Power supply rejection (±PSRR) | 91 | 108 | dB | A | ||
POWER DOWN | ||||||
Enable voltage threshold | Specified "on" above VS– + 2.1 V | 2.1 | V | A | ||
Disable voltage threshold | Specified "off" below VS– + 0.7 V | 0.7 | V | A | ||
Power-down pin bias current | PD = 0.5 V | 20 | 500 | nA | A | |
Power-down quiescent current | PD = 0. 5 V | 0.5 | 1.5 | µA | A | |
Turnon time delay | Time from PD = high to VOUT = 90% of final value | 200 | ns | C | ||
Turnoff time delay | Time from PD = low to VOUT = 10% of original value | 25 | ns | C |