JAJSG36 September 2018 OPA859
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VS | Total supply voltage (VS+ – VS–) | 5.5 | V | |
VIN+, VIN– | Input voltage | (VS–) – 0.5 | (VS+) + 0.5 | V |
VID | Differential input voltage | 1 | V | |
VOUT | Output voltage | (VS–) – 0.5 | (VS+) + 0.5 | V |
IIN | Continuous input current | ±10 | mA | |
IOUT | Continuous output current(2) | ±100 | mA | |
TJ | Junction temperature | 150 | °C | |
TA | Operating free-air temperature | –40 | 125 | °C |
Tstg | Storage temperature | –65 | 150 | °C |