JAJSLE9A March 2023 – April 2024 OPA928
PRODUCTION DATA
The OPA928 has a
single functional mode and is operational when the power-supply voltage is greater
than
4.5V (±2.25V). The operating power supply
voltage for the OPA928 is 4.5V (±2.25V) to 36V
(±18V).
The OPA928 provides an integrated buffer for guarding high impedance traces. Designers can choose to use the integrated guard buffer to drive guard traces or an external guard buffer. When an external guard driver is used, the internal guard buffer can be overdriven or left floating. For more details on guarding, see also Section 7.1.2.