JAJSQK5B June 2023 – March 2024 OPA2994 , OPA994
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | TYPE(1) | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | DBV | DCK | D | ||
IN– | 4 | 3 | 2 | I | Inverting input |
IN+ | 3 | 1 | 3 | I | Noninverting input |
NC | — | — | 8 | — | Do not connect |
NC | — | — | 1 | — | Do not connect |
NC | — | — | 5 | — | Do not connect |
OUT | 1 | 4 | 6 | O | Output |
V– | 2 | 2 | 4 | — | Negative (lowest) power supply |
V+ | 5 | 5 | 7 | — | Positive (highest) power supply |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
IN1+ | 3 | I | Noninverting input, channel 1 |
IN1– | 2 | I | Inverting input, channel 1 |
IN2+ | 5 | I | Noninverting input, channel 2 |
IN2– | 6 | I | Inverting input, channel 2 |
OUT1 | 1 | O | Output, channel 1 |
OUT2 | 7 | O | Output, channel 2 |
V+ | 8 | — | Positive (highest) power supply |
V– | 4 | — | Negative (lowest) power supply |