JAJSQK5B June 2023 – March 2024 OPA2994 , OPA994
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The OPAx994 is specified for operation from 2.7V to 32V (±1.35V to ±16V); many specifications apply from –40°C to 125°C or with specific supply voltages and test conditions.
Supply voltages larger than 33V can permanently damage the device; see Absolute Maximum Ratings.
Place 0.1-µF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, refer to Section 7.4.