JAJSQK5B June 2023 – March 2024 OPA2994 , OPA994
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The OPAx994 family offers excellent DC precision and AC performance. These devices operate up to 32V supply rails and offer true rail-to-rail input/output, low offset voltage and offset voltage drift, as well as 24MHz bandwidth and high output drive. These features make the OPAx994 a robust, high-performance operational amplifier for high-voltage industrial applications.