JAJSGQ5A December 2018 – December 2021 OPT3004
PRODMIX
The OPT3004 has been qualified for three soldering reflow operations per JEDEC JSTD-020.
Note that excessive heat may discolor the device and affect optical performance.
See application report SLUA271, QFN/SON PCB Attachment, for details on soldering thermal profile and other information. If the OPT3004 must be removed from a PCB, discard the device and do not reattach.
As with most optical devices, handle the OPT3004 with special care to ensure optical surfaces stay clean and free from damage. See the Do's and Don'ts section for more detailed recommendations. For best optical performance, solder flux and any other possible debris must be cleaned after soldering processes.