JAJSEU6A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
Table 171 lists the application requirements for obstacle avoidance system.
SPECIFICATION | VALUE | UNITS | COMMENTS |
---|---|---|---|
Minimum distance | 0.3 | m | |
Maximum distance | 5 | m | |
Distance accuracy | 2 | % | For an object with 18% reflectivity. |
Ambient light | 130 | klx | Sunlight condition |
Field of view | ±3 | degrees | |
Wavelength | 850 | nm | Infrared wavelength for illumination. |
Sample rate | 30 | sps | |
Supply | 3.3 | V | Single supply for the system |