JAJSEU6A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
The OPT3101 AFE supports up to three separate illumination channels. Only one illumination channel can be activated at a given point of time. In multi channel mode, the illumination driver switches current between different pins (TX0, TX1, and TX2) across samples. The sequence of switching is programmable (TX_SEQ_REG). In single channel mode, the channel to be used can be selected through SEL_TX_CH. Each illumination channel has separate current programmability, listed in Table 3. This mode can be combined with continuous mode, monoshot mode, non-HDR mode, or auto HDR mode.
REGISTER | ADDRESS | DESCRIPTION |
---|---|---|
EN_TX_SWITCH | 2Ah[0] | Enable switching between Illumination channels TX0, TX1, TX2. |
SEL_TX_CH | 2Ah[2:1] | Selects the ILLUM channels when switching is disabled. |
TX_SEQ_REG | 2Ah[14:3] | Stores the sequence of ILLUM channel switching in this register.
For example, register value: 2-1-0-2-1-0. The sequence will be 0-1-2-0-1-2 |
Separate calibration registers are provided for each illumination channel to support different currents for each channel in the same system.