JAJSEU6A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
CLKGEN takes the clock from the oscillator and generates the clocks required for various blocks. CLKGEN generates a 10-MHz clock for the illumination driver. The phase of the illumination CLK can be changed in 16 steps. This feature is useful for phase nonlinearity correction resulting from square wave modulation. Phase nonlinearity from ideal square wave demodulation is approximately ±4 degrees. OPT3101 has a filter to reject the higher-order harmonics of a square wave and the resulting nonlinearity is small, ±0.5 degrees. For de-aliasing, CLKGEN also generates an additional frequency of 10 × (6 / 7) MHz or 10 × (6 / 5) MHz for the illumination clock.
PARAMETER | ADDRESS | DESCRIPTION |
---|---|---|
SHIFT_ILLUM_PHASE | 71h[6:3] | Mode to generate different Illumination clock phases.
Illumination clock phase = SHIFT_ILLUM_PHASE × 22.5 degrees |