JAJSLF6I October 2005 – June 2022 PCA9546A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
VPORR | Power-on reset voltage, VCC rising | No load, | VI = VCC or GND | 1.2 | 1.5 | V | |||
VPORF | Power-on reset voltage, VCC falling(2) | No load, | VI = VCC or GND |
0.8 |
1 |
V |
|||
Vpass | Switch output voltage | VSWin = VCC, | ISWout = –100 μA | 5 V | 3.6 | V | |||
4.5 V to 5.5 V | 2.6 | 4.5 | |||||||
3.3 V | 1.9 | ||||||||
3 V to 3.6 V | 1.6 | 2.8 | |||||||
2.5 V | 1.5 | ||||||||
2.3 V to 2.7 V | 1.1 | 2 | |||||||
IOL | SCL, SDA | VOL = 0.4 V | 2.3 V to 5.5 V | 3 | 7 | mA | |||
VOL = 0.6 V | 6 | 10 | |||||||
II | SCL, SDA | VI = VCC or GND | 2.3 V to 5.5 V | ±1 | μA | ||||
SC3–SC0, SD3–SD0 | ±1 | ||||||||
A2–A0 | ±1 | ||||||||
RESET(4) | ±1 | ||||||||
ICC | Operating mode | fSCL = 100 kHz | VI = VCC or GND, | IO = 0 | 5.5 V | 3 | 12 | μA | |
3.6 V | 3 | 11 | |||||||
2.7 V | 3 | 10 | |||||||
Standby mode | Low inputs | VI = GND, | IO = 0 | 5.5 V | 1.6 |
2 |
|||
3.6 V | 1 |
1.3 |
|||||||
2.7 V | 0.7 |
1.1 |
|||||||
High inputs | VI = VCC, | IO = 0 | 5.5 V | 1.6 |
2 |
||||
3.6 V | 1 | 1.3 | |||||||
2.7 V | 0.7 |
1.1 |
|||||||
ΔICC | Supply-current change | SCL, SDA | SCL or SDA input at 0.6 V, Other inputs at VCC or GND |
8 | 15 | μA | |||
SCL or SDA input at VCC – 0.6 V, Other inputs at VCC or GND |
2.3 V to 5.5 V | 8 | 15 | ||||||
Ci | A2–A0 | VI = VCC or GND | 2.3 V to 5.5 V | 4.5 | 6 | pF | |||
RESET | 4.5 | 5.5 | |||||||
Cio(OFF)(3) | SCL, SDA | VI = VCC or GND, | Switch OFF | 2.3 V to 5.5 V | 15 | 19 | pF | ||
SC3–SC0, SD3–SD0 | 6 | 8 | |||||||
RON | Switch on-state resistance | VO = 0.4 V, | IO = 15 mA | 4.5 V to 5.5 V | 4 | 10 | 16 | Ω | |
3 V to 3.6 V | 5 | 13 | 20 | ||||||
VO = 0.4 V, | IO = 10 mA | 2.3 V to 2.7 V | 7 | 16 | 45 |
The power-on reset circuit resets the I2C bus logic with VCC < VPORF.