JAJSLF6I October 2005 – June 2022 PCA9546A
PRODUCTION DATA
A typical application of the PCA9546A will contain anywhere from 1 to 5 separate data pull-up voltages, VDPUX , one for the master device (VDPUM) and one for each of the selectable slave channels (VDPU0 – VDPU3). In the event where the master device and all slave devices operate at the same voltage, then the pass voltage, Vpass = VDPUX. Once the maximum Vpass is known, VCC can be selected easily using Figure 9-2. In an application where voltage translation is necessary, additional design requirements must be considered (See Design Requirements).
Figure 9-1 shows an application in which the PCA9546A can be used.
Figure 9-1 PCA9546A
Typical Application Schematic