JAJSVD6K July 2001 – September 2024 PCF8574
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | ||||
---|---|---|---|---|---|---|
NAME | RGT | RGY | DGV or PW | DW or N | ||
A [0..2] | 2, 3, 4 | 6, 7, 9 | 6, 7, 9 | 1, 2, 3 | I | Address inputs 0 through 2. Connect directly to VCC or ground. Pullup resistors are not needed. |
GND | 9 | 15 | 15 | 8 | — | Ground |
INT | 14 | 1 | 1 | 13 | O | Interrupt output. Connect to VCC through a pullup resistor. |
NC | - | 3, 8, 13, 18 | 3, 8, 13, 18 | - | — | Do not connect |
P[0..7] | 5, 6, 7, 8, 10, 11, 12, 13 | 10, 11, 12, 14, 16, 17, 19, 20 | 10, 11, 12, 14, 16, 17, 19, 20 | 4, 5, 6, 7, 9, 10, 11, 12 | I/O | P-port input/output. Push-pull design structure. |
SCL | 15 | 2 | 2 | 14 | I | Serial clock line. Connect to VCC through a pullup resistor |
SDA | 16 | 4 | 4 | 15 | I/O | Serial data line. Connect to VCC through a pullup resistor. |
VCC | 1 | 5 | 5 | 16 | — | Voltage supply |