SLES117B August 2004 – December 2015 PCM1794A
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply Voltage | VCC1, VCC2L, VCC2R | –0.3 | 6.5 | V |
VDD | –0.3 | 4 | ||
Supply voltage differences: VCC1, VCC2L, VCC2R | ±0.1 | V | ||
Ground voltage differences: AGND1, AGND2, AGND3L, AGND3R, DGND | ±0.1 | V | ||
Digital input voltage | LRCK, DATA, BCK, SCK, FMT1, FMT0, MONO, CHSL, DEM, MUTE, RST | –0.3 | 6.5 | V |
ZERO | –0.3 | (VDD + 0.3 V) < 4 | ||
Analog input voltage | –0.3 | (VCC + 0.3 V) < 6.5 | V | |
Input current (any pins except supplies) | ±10 | mA | ||
Ambient temperature under bias | –40 | 125 | °C | |
Junction temperature | 150 | °C | ||
Lead temperature (soldering, 5 s) | 260 | °C | ||
Package temperature (IR reflow, peak) | 250 | °C | ||
Storage temperature, Tstg | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2500 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Supply voltage | VDD | 3 | 3.3 | 3.6 | VDC | |
VCC1 VCC2L VCC2R |
4.75 | 5 | 5.25 | VDC | ||
TJ | Operation temperature | —25 | 85 | °C |
THERMAL METRIC(1) | PCM1794A | UNIT | |
---|---|---|---|
DB (SSOP) | |||
28 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 66.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 25.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 27.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 2.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 27.1 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
DATA FORMAT | |||||||
fS | Sampling frequency | 10 | 200 | kHz | |||
System clock frequency | 128, 192, 256, 384, 512, 768 | fS | |||||
DIGITAL INPUT/OUTPUT | |||||||
Logic family | TTL compatible | ||||||
VIH | Input logic level high | 2 | VDC | ||||
VIL | Input logic level low | 0.8 | VDC | ||||
IIH | Input logic current high | VIN = VDD | 10 | µA | |||
IIL | Input logic current low | VIN = 0 V | –10 | µA | |||
VOH | Output logic level high | IOH = –2 mA | 2.4 | VDC | |||
VOL | Output logic level low | IOL = 2 mA | 0.4 | VDC | |||
DYNAMIC PERFORMANCE (2-V RMS OUTPUT)(1)(2) | |||||||
THD+N at VOUT = 0 dB | fS = 44.1 kHz | 0.0004% | 0.0008% | ||||
fS = 96 kHz | 0.0008% | ||||||
fS = 192 kHz | 0.0015% | ||||||
Dynamic range | EIAJ, A-weighted, fS = 44.1 kHz | 123 | 127 | dB | |||
EIAJ, A-weighted, fS = 96 kHz | 127 | ||||||
EIAJ, A-weighted, fS = 192 kHz | 127 | ||||||
Signal-to-noise ratio | EIAJ, A-weighted, fS = 44.1 kHz | 123 | 127 | dB | |||
EIAJ, A-weighted, fS = 96 kHz | 127 | ||||||
EIAJ, A-weighted, fS = 192 kHz | 127 | ||||||
Channel separation | fS = 44.1 kHz | 120 | 123 | dB | |||
fS = 96 kHz | 122 | ||||||
fS = 192 kHz | 120 | ||||||
Level linearity error | VOUT = –120 dB | ±1 | dB | ||||
DYNAMIC PERFORMANCE (4.5-V RMS Output)(1)(3) | |||||||
THD+N at VOUT = 0 dB | fS = 44.1 kHz | 0.0004% | |||||
fS = 96 kHz | 0.0008% | ||||||
fS = 192 kHz | 0.0015% | ||||||
Dynamic range | EIAJ, A-weighted, fS = 44.1 kHz | 129 | dB | ||||
EIAJ, A-weighted, fS = 96 kHz | 129 | ||||||
EIAJ, A-weighted, fS = 192 kHz | 129 | ||||||
Signal-to-noise ratio | EIAJ, A-weighted, fS = 44.1 kHz | 129 | dB | ||||
EIAJ, A-weighted, fS = 96 kHz | 129 | ||||||
EIAJ, A-weighted, fS = 192 kHz | 129 | ||||||
Channel separation | fS = 44.1 kHz | 124 | dB | ||||
fS = 96 kHz | 123 | ||||||
fS = 192 kHz | 121 | ||||||
DYNAMIC PERFORMANCE (MONO MODE)(1)(3) | |||||||
THD+N at VOUT = 0 dB | fS = 44.1 kHz | 0.0004% | |||||
fS = 96 kHz | 0.0008% | ||||||
fS = 192 kHz | 0.0015% | ||||||
Dynamic range | EIAJ, A-weighted, fS = 44.1 kHz | 132 | dB | ||||
EIAJ, A-weighted, fS = 96 kHz | 132 | ||||||
EIAJ, A-weighted, fS = 192 kHz | 132 | ||||||
Signal-to-noise ratio | EIAJ, A-weighted, fS = 44.1 kHz | 132 | dB | ||||
EIAJ, A-weighted, fS = 96 kHz | 132 | ||||||
EIAJ, A-weighted, fS = 192 kHz | 132 | ||||||
ANALOG OUTPUT | |||||||
Gain error | –6 | ±2 | 6 | % of FSR | |||
Gain mismatch, channel-to-channel | –3 | ±0.5 | 3 | % of FSR | |||
Bipolar zero error | At BPZ | –2 | ±0.5 | 2 | % of FSR | ||
Output current | Full scale (0 dB) | 7.8 | mA p-p | ||||
Center current | At BPZ | –6.2 | mA | ||||
DIGITAL FILTER PERFORMANCE | |||||||
De-emphasis error | ±0.004 | dB | |||||
FILTER CHARACTERISTICS-1: SHARP ROLLOFF | |||||||
Pass band | ±0.00001 dB | 0.454 fS | |||||
–3 dB | 0.49 fS | ||||||
Stop band | 0.546 fS | ||||||
Pass-band ripple | ±0.00001 | dB | |||||
Stop-band attenuation | Stop band = 0.546 fS | –130 | dB | ||||
Delay time | 55/fS | s | |||||
FILTER CHARACTERISTICS-2: SLOW ROLLOFF | |||||||
Pass band | ±0.04 dB | 0.254 fS | |||||
–3 dB | 0.46 fS | ||||||
Stop band | 0.732 fS | ||||||
Pass-band ripple | ±0.001 | dB | |||||
Stop-band attenuation | Stop band = 0.732 fS | –100 | dB | ||||
Delay time | 18 / fS | s | |||||
POWER SUPPLY REQUIREMENTS | |||||||
IDD | Digital supply current(4) | fS = 44.1 kHz | 12 | 15 | mA | ||
fS = 96 kHz | 23 | ||||||
fS = 192 kHz | 45 | ||||||
ICC | Analog supply current(4) | fS = 44.1 kHz | 33 | 40 | mA | ||
fS = 96 kHz | 35 | ||||||
fS = 192 kHz | 37 | ||||||
Power dissipation(4) | fS = 44.1 kHz | 205 | 250 | mW | |||
fS = 96 kHz | 250 | ||||||
fS = 192 kHz | 335 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
SYSTEM CLOCK INPUT TIMING (see Figure 1) | ||||
t(SCY) | System-clock pulse-cycle time | 13 | ns | |
t(SCKH) | System-clock pulse duration, HIGH | 0.4 × t(SCY) | ns | |
t(SCKL) | System-clock pulse duration, LOW | 0.4 × t(SCY) | ns | |
EXTERNAL RESET TIMING (see Figure 2) | ||||
t(RST) | Reset pulse duration, LOW | 20 | ns | |
AUDIO INTERFACE TIMING (see Figure 3) | ||||
t(BCY) | BCK pulse-cycle time | 70 | ns | |
t(BCL) | BCK pulse duration, LOW | 30 | ns | |
t(BCH) | BCK pulse duration, HIGH | 30 | ns | |
t(BL) | BCK rising edge to LRCK edge | 10 | ns | |
t(LB) | LRCK edge to BCK rising edge | 10 | ns | |
t(DS) | DATA setup time | 10 | ns | |
t(DH) | DATA hold time | 10 | ns | |
LRCK clock duty | 50% ± 2-bit clocks |
fS = 44.1 kHz | ||
TA = 25°C | VOUT = 4.5 VRMS | |
VDD = 3.3 V | Measurement circuit is Figure 26 |
VCC = 5 V | VOUT = 4.5 VRMS |
VDD = 3.3 V | Measurement circuit is Figure 26. |
VCC = 5 V | Measurement circuit is Figure 26 | |
TA = 25°C | VDD = 3.3 V | fS = 48 kHz, 32768 point 8 average |
VCC = 5 V | Measurement circuit is Figure 26 | |||
VDD = 3.3 V | fS = 48 kHz, TA = 25°C |
fS = 44.1 kHz | ||
VCC = 5 V | Measurement circuit is Figure 26 | |
TA = 25°C | VDD = 3.3 V | fS = 48 kHz, 32768 point 8 average |