JAJSKU0A December 2020 – June 2021 PCM1820 , PCM1821
PRODUCTION DATA
The device uses an integrated, low-jitter, phase-locked loop (PLL) to generate internal clocks required for the ADC modulator and digital filter engine, as well as other control blocks.
In slave mode of operation, the device supports the various output data sample rates (of the FSYNC signal frequency) and the BCLK to FSYNC ratio to configure all clock dividers, including the PLL configuration, internally without host programming. Table 8-3 and Table 8-4 list the supported FSYNC and BCLK frequencies.
BCLK TO FSYNC RATIO | BCLK (MHz) | ||||||
---|---|---|---|---|---|---|---|
FSYNC (8 kHz) |
FSYNC (16 kHz) |
FSYNC (24 kHz) |
FSYNC (32 kHz) |
FSYNC (48 kHz) |
FSYNC (96 kHz) |
FSYNC (192 kHz) |
|
16 | Reserved | 0.256 | 0.384 | 0.512 | 0.768 | 1.536 | 3.072 |
24 | Reserved | 0.384 | 0.576 | 0.768 | 1.152 | 2.304 | 4.608 |
32 | 0.256 | 0.512 | 0.768 | 1.024 | 1.536 | 3.072 | 6.144 |
48 | 0.384 | 0.768 | 1.152 | 1.536 | 2.304 | 4.608 | 9.216 |
64 | 0.512 | 1.024 | 1.536 | 2.048 | 3.072 | 6.144 | 12.288 |
96 | 0.768 | 1.536 | 2.304 | 3.072 | 4.608 | 9.216 | 18.432 |
128 | 1.024 | 2.048 | 3.072 | 4.096 | 6.144 | 12.288 | 24.576 |
192 | 1.536 | 3.072 | 4.608 | 6.144 | 9.216 | 18.432 | Reserved |
256 | 2.048 | 4.096 | 6.144 | 8.192 | 12.288 | 24.576 | Reserved |
384 | 3.072 | 6.144 | 9.216 | 12.288 | 18.432 | Reserved | Reserved |
512 | 4.096 | 8.192 | 12.288 | 16.384 | 24.576 | Reserved | Reserved |
BCLK TO FSYNC RATIO | BCLK (MHz) | ||||||
---|---|---|---|---|---|---|---|
FSYNC (7.35 kHz) |
FSYNC (14.7 kHz) |
FSYNC (22.05 kHz) |
FSYNC (29.4 kHz) |
FSYNC (44.1 kHz) |
FSYNC (88.2 kHz) |
FSYNC (176.4 kHz) |
|
16 | Reserved | Reserved | 0.3528 | 0.4704 | 0.7056 | 1.4112 | 2.8224 |
24 | Reserved | 0.3528 | 0.5292 | 0.7056 | 1.0584 | 2.1168 | 4.2336 |
32 | Reserved | 0.4704 | 0.7056 | 0.9408 | 1.4112 | 2.8224 | 5.6448 |
48 | 0.3528 | 0.7056 | 1.0584 | 1.4112 | 2.1168 | 4.2336 | 8.4672 |
64 | 0.4704 | 0.9408 | 1.4112 | 1.8816 | 2.8224 | 5.6448 | 11.2896 |
96 | 0.7056 | 1.4112 | 2.1168 | 2.8224 | 4.2336 | 8.4672 | 16.9344 |
128 | 0.9408 | 1.8816 | 2.8224 | 3.7632 | 5.6448 | 11.2896 | 22.5792 |
192 | 1.4112 | 2.8224 | 4.2336 | 5.6448 | 8.4672 | 16.9344 | Reserved |
256 | 1.8816 | 3.7632 | 5.6448 | 7.5264 | 11.2896 | 22.5792 | Reserved |
384 | 2.8224 | 5.6448 | 8.4672 | 11.2896 | 16.9344 | Reserved | Reserved |
512 | 3.7632 | 7.5264 | 11.2896 | 15.0528 | 22.5792 | Reserved | Reserved |
In the master mode of operation, the device uses the MD1 pin (as the system clock, MCLK) as the reference input clock source with a supported system clock frequency option of either 256 × fS or 512 × fS as configured using the MD0 pin. Master mode supports fS rates of 44.1 kHz and 48 kHz. Table 8-5 shows the system clock selection for the master mode using the MD0 pin.
MD0 | SYSTEM CLOCK SELECTION (Valid for Master Mode Only) |
---|---|
LOW | System clock with frequency 256 × fS connected to the MD1 pin as MCLK |
HIGH | System clock with frequency 512 × fS connected to the MD1 pin as MCLK |
See Table 8-7 and Table 8-20 for the MD0 and MD1 pin function in the slave mode of operation.