JAJSKU0A December 2020 – June 2021 PCM1820 , PCM1821
PRODUCTION DATA
The PCM182x is a multichannel, high-performance audio analog-to-digital converter (ADC) that supports output sample rates of up to 192 kHz. The device supports up to two analog microphones for simultaneous recording applications.
The PCM182x configuration is supported using various hardware pin control options. The device supports a highly flexible, audio serial interface (TDM and I2S) to transmit audio data seamlessly in the system across devices.