SLASE64A December 2014 – June 2017 PCM1860-Q1 , PCM1861-Q1 , PCM1862-Q1 , PCM1863-Q1 , PCM1864-Q1 , PCM1865-Q1
PRODUCTION DATA.
The PCM186x-Q1 family (PCM1860-Q1, PCM1861-Q1, PCM1862-Q1, PCM1863-Q1, PCM1864-Q1, and PCM1865-Q1) of audio front-end devices take a new approach to audio-function integration to ease compliance with European Ecodesign legislation, while enabling high-performance end products at reduced cost. The PCM186x-Q1 support single-supply operation at 3.3 V, and offer an integrated programable gain amplifier (PGA) in a small package; this configuration makes it feasible to implement smaller and smarter products at a reduced cost.
The PCM186x-Q1 audio front end supports single-ended input levels from small-mV microphone inputs to 2.1-VRMS line inputs, without external resistor dividers. The front-end mixer (MIX), multiplexer (MUX), and PGA also support differential (Diff), pseudo-differential, and single-ended (SE) inputs, making these devices an ideal interface for products that require interference suppression. The PCM186x-Q1 integrate many system-level functions that assist or replace some DSP functions.
An integrated band-gap voltage reference provides excellent PSRR, so that a dedicated analog 3.3-V rail may not be required.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
PCM186x-Q1 | TSSOP (30) | 7.80 mm × 4.40 mm |
Changes from * Revision (December 2014) to A Revision
PART NUMBER | PCM1860-Q1 | PCM1861-Q1 | PCM1862-Q1 | PCM1863-Q1 | PCM1864-Q1 | PCM1865-Q1 |
---|---|---|---|---|---|---|
Control method | H/W | I2C or SPI | ||||
Differential SNR performance A weighted data |
103 dB | 110 dB | 103 dB | 110 dB | 103 dB | 110 dB |
Analog front end | 2.1 VRMS MUX with fixed PGA gains | 2.1 VRMS MUX, MIX, PGA and auxiliary ADC | ||||
Simultaneous channel capability | 2 | 2 | 4 | |||
Energysense signal detect | Yes (fixed threshold) | Yes (programmable threshold) | ||||
Energysense signal loss | No | Yes (programmable threshold) | ||||
Controlsense | No | Yes (programmable threshold) | ||||
Interrupt controller | No | Yes | ||||
Digital microphone support | No | Yes (2) | Yes (4) | |||
Clock PLL | BCK to generate internal master clock | Fully programmable | ||||
Lowest power standby mode (1.8-V IOVDD) | 7.96 mW | 0.22 mW | ||||
Digital mixing with digital and analog inputs | No | Yes | ||||
Digital output formats | Left-justified, I2S | Left-justified, right-justified, I2S, TDM | ||||
Interrupt capabilities | Energysense signal detect | Energysense signal loss and detect, controlsense, post PGA clipping, RX digital toggle |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VINL2/VIN1M | Analog input | Analog input 2, L-channel (or differential M input for input 1) |
2 | VINR2/VIN2M | Analog input | Analog input 2, R-channel (or differential M input for input 2) |
3 | VINL1/VIN1P | Analog input | Analog input 1, L-channel (or differential P input for input 1) |
4 | VINR1/VIN2P | Analog input | Analog input 1, R-channel (or differential P input for input 2) |
5 | Mic Bias | Power | Microphone bias output |
6 | VREF | Power | Reference voltage output decoupling point (typically, 0.5 AVDD). Connect 1-µF capacitor from this pin to AGND. |
7 | AGND | Power | Analog ground |
8 | AVDD | Power | Analog power supply (typically, 3.3 V). Connect 0.1-µF and 10-µF capacitors from this pin to AGND. |
9 | XO | Digital output | Crystal oscillator output |
10 | XI | Digital input | Crystal oscillator input or master clock input (1.8-V CMOS signal) |
11 | LDO | Power | Internal low-dropout regulator (LDO) decoupling output, or external 1.8-V input to bypass LDO. Connect 0.1-µF and 10-µF capacitors from this pin to DGND. |
12 | DGND | Power | Digital ground |
13 | DVDD | Power | Digital power supply (typically, 3.3 V). Connect 0.1-µF and 10-µF capacitors from this pin to DGND. |
14 | IOVDD | Power | Power supply for I/O voltages (typically, 3.3 V or 1.8 V). |
15 | SCKI | Digital input | CMOS level (3.3 V) master clock input |
16 | LRCK | Digital input/output | Audio data word clock (left right clock) input/output(1) |
17 | BCK | Digital input/output | Audio data bit clock input/output(1) |
18 | DOUT | Digital output | Audio data digital output |
19 | INT | Analog output | Interrupt output (for analog input detection). Pull high for active mode, pull low for idle. |
20 | MD6 | Analog input | Analog MUX and gain selection using MD6, MD5, and MD2 pins, respectively: 000: SE Ch 1 (VINL1 and VINR1) 001: SE Ch 2 (VINL2 and VINR2) 010: SE Ch 3 (VINL3 and VINR3) 011: SE Ch 4 (VINL4 and VINR4) 100: SE Ch 4 with 12-dB gain 101: SE Ch 4 with 32-dB gain 110: Diff Ch 1 (VIN1P and VIN1M, VIN2P and VIN2M) 111: Diff Ch 2 (VIN3P and VIN3M, VIN4P and VIN4M) with 12-dB gain |
21 | MD5 | Analog input | Analog MUX and gain selection (see MD6 pin for description) |
22 | MD4 | Analog input | Audio format: high = left-justified, low = I2S |
23 | MD2 | Analog input | Analog MUX and gain selection (see MD6 pin for description) |
24 | MD3 | Digital Input | Filter select: 0 = FIR decimation filter, 1 = IIR low latency decimation filter |
25 | MD1 | Analog input | Audio interface mode selection using MD1 and MD0 pins, respectively: 00: Slave mode, 256 × fS, 384 × fS, 512 × fS autodetect 01: Master mode (512 × fS) 10: Master mode (384 × fS) 11: Master mode (256 × fS) |
26 | MD0 | Analog input | Audio interface mode selection (see MD1 pin for description) |
27 | VINL4/VIN4M | Analog input | Analog input 4, L-channel (or differential M input for input 4) |
28 | VINR4/VIN3M | Analog input | Analog input 4, R-channel (or differential M input for input 3) |
29 | VINL3/VIN4P | Analog input | Analog input 3, L-channel (or differential P input for input 4) |
30 | VINR3/VIN3P | Analog input | Analog input 3, R-channel (or differential P input for input 3) |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VINL2/VIN1M | Analog input | Analog input 2, L-channel (or differential M input for input 1) |
2 | VINR2/VIN2M | Analog input | Analog input 2, R-channel (or differential M input for input 2) |
3 | VINL1/VIN1P | Analog input | Analog input 1, L-channel (or differential P input for input 1) |
4 | VINR1/VIN2P | Analog input | Analog input 1, R-channel (or differential P input for input 2) |
5 | Mic Bias | Power | Microphone bias output |
6 | VREF | Power | Reference voltage output decoupling point (typically, 0.5 AVDD). Connect 1-µF capacitor from this pin to AGND. |
7 | AGND | Power | Analog ground |
8 | AVDD | Power | Analog power supply (typically, 3.3 V). Connect 0.1-µF and 10-µF capacitors from this pin to AGND. |
9 | XO | Digital output | Crystal oscillator output |
10 | XI | Digital input | Crystal oscillator input or master clock input (1.8-V CMOS signal) |
11 | LDO | Power | Internal LDO decoupling output, or external 1.8-V input to bypass LDO. Connect 0.1-µF and 10-µF capacitors from this pin to DGND. |
12 | DGND | Power | Digital ground |
13 | DVDD | Power | Digital power supply (typically, 3.3 V). Connect 0.1-µF and 10-µF capacitors from this pin to DGND. |
14 | IOVDD | Power | Power supply for I/O voltages (typically, 3.3 V or 1.8 V). |
15 | SCKI | Digital input | CMOS level (3.3 V) master clock input |
16 | LRCK | Digital input/output | Audio data world clock (left right clock) input/output(1) |
17 | BCK | Digital input/output | Audio data bit clock input/output(1) |
18 | DOUT | Analog output | Audio data digital output |
19 | GPIO3/INTC | Digital input/output | GPIO 3 or interrupt C |
20 | GPIO2/INTB/DMCLK | Digital input/output | GPIO 2, interrupt B, or digital microphone clock output |
21 | GPIO1/INTA/DMIN | Digital input/output | GPIO 1, interrupt A, or digital microphone input |
22 | MISO/GPIO0/DMIN2 | Digital input/output | In SPI mode: master in, slave out In I2C mode: GPIO0 (or DMIN2 for PCM1864-Q1 and PCM1865-Q1 only) |
23 | MOSI/SDA | Digital input/output | In SPI mode: master out, slave in In I2C mode: SDA |
24 | MC/SCL | Digital input | In SPI mode: serial bit clock In I2C mode: serial bit clock |
25 | MS/AD | Digital input | In SPI mode: chip select In I2C mode: address pin |
26 | MD0 | Digital input | Control method select pin: I2C (tied low or not connected) or SPI (tied high) |
27 | VINL4/VIN4M | Analog input | Analog input 4, L-channel (or differential M input for input 4) |
28 | VINR4/VIN3M | Analog input | Analog input 4, R-channel (or differential M input for input 3) |
29 | VINL3/VIN4P | Analog input | Analog input 3, L-channel (or differential P input for input 4) |
30 | VINR3/VIN3P | Analog input | Analog input 3, R-channel (or differential P input for input 3) |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2000 | V | |
Charged-device model (CDM), per AEC Q100-011 | ±750 |
THERMAL METRIC(1) | PCM186x-Q1 | UNIT | |
---|---|---|---|
DBT (TSSOP) | |||
30 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 79.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 15.1 | °C/W |
RθJB | Junction-to-board thermal resistance | 33.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.4 | °C/W |
ψJB | Junction-to-board characterization parameter | 32.6 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
PRIMARY PGA AND ADC | |||||||
Input channel signal-to-noise ratio, differential input | 0-dB PGA gain, –60-dB input signal, master mode at Diff input | PCM1860-Q1 PCM1862-Q1 PCM1864-Q1 |
97 | 103 | dB | ||
PCM1861-Q1 PCM1863-Q1 PCM1865-Q1 |
97 | 110 | dB | ||||
32-dB PGA gain(1), –86-dB input signal, master mode at Diff input | 85 | 90 | dB | ||||
Input channel THD+N, differential input | 0-dB PGA gain, –1-dB input signal, master mode at Diff input | –85 | –93 | dB | |||
32-dB PGA gain, –33-dB input signal, master mode at Diff input | –76 | –84 | dB | ||||
L channel to R channel separation line input | 0-dB PGA gain, –1-dB input signal, master mode | –105 | dB | ||||
L channel to R channel separation mic input | 20-dB PGA gain, –1-dB input signal, master mode | –105 | dB | ||||
L1 channel to L2 channel separation line input | 0-dB PGA gain, –1-dB input signal, master mode | –105 | dB | ||||
R1 channel to R2 channel separation line input | 0-dB PGA gain, –1-dB input signal, master mode | –105 | dB | ||||
L1 channel to L2 channel separation mic input | 20-dB PGA gain, –1-dB input signal, master mode | –105 | dB | ||||
R1 channel to R2 channel separation mic input | 20-dB PGA gain, –1-dB input signal, master mode | –105 | dB | ||||
Range of analog PGA | –12 to +12 dB (1-dB step), 20 dB, and 32 dB | –12(2) | 32 | dB | |||
Accuracy of PGA + ADC | 0.5 | dB | |||||
Matching between PGA + ADCs on-chip | 0.05 | dB | |||||
Full-scale voltage input | Single-ended mode | 2.1 | VRMS | ||||
Differential mode (2.1 VRMS per pin) | 4.2 | VRMS | |||||
Input channel signal-to-noise ratio, single-ended input | 0-dB PGA gain, –60-dB input signal, master mode at SE input | PCM1860-Q1 PCM1862-Q1 PCM1864-Q1 |
103 | dB | |||
PCM1861-Q1 PCM1863-Q1 PCM1865-Q1 |
106 | dB | |||||
32-dB PGA gain, –92-dB input signal, master mode at SE input | 75 | dB | |||||
Input channel THD+N, single-ended input | 0-dB PGA gain, –1-dB input signal, master mode at SE input | 87 | dB | ||||
32-dB PGA gain, –33-dB input signal, master mode at SE input | 68 | dB | |||||
Input impedance per analog input pin | PCM1864-Q1 and PCM1865-Q1 | 10 | kΩ | ||||
PCM1860-Q1, PCM1861-Q1, PCM1862-Q1, and PCM1863-Q1 | 20 | ||||||
CMRR | Common-mode rejection ratio | Differential input, 1-kHz signal on both pins and measure level at output | 56 | dB | |||
SECONDARY ADC PERFORMANCE | |||||||
Default Energysense signal detection threshold | At 1 kHz | –57 | dBFS | ||||
Energysense signal bandwidth | 10 | kHz | |||||
Energysense accuracy(2) | 3 | dB | |||||
Secondary ADC accuracy | 12 | bits | |||||
Secondary ADC sampling rate | 8 | 192 | kHz |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER | ||||||
AVDD current | 2-channel device, AVDD = DVDD = IOVDD = 3.3 V, active mode |
18 | mA | |||
DVDD current | 0.01 | mA | ||||
IOVDD current | 6.2 | mA | ||||
Total Power | 80 | mW | ||||
AVDD current | 2-channel device, AVDD = DVDD = IOVDD = 3.3 V, sleep mode |
2.8 | mA | |||
DVDD current | 0.353 | mA | ||||
IOVDD current | 2.2 | mA | ||||
Total power | 17.6 | mW | ||||
AVDD current | 2-channel device, AVDD = DVDD = IOVDD = 3.3 V, standby mode for software device |
0.06 | mA | |||
DVDD current | 0.015 | mA | ||||
IOVDD current | 0.12 | mA | ||||
Total power | 0.64 | mW | ||||
AVDD current | 2-channel device, AVDD = DVDD = IOVDD = 3.3 V, standby mode for hardware device |
1.3 | mA | |||
DVDD current | 0.353 | mA | ||||
IOVDD current | 1.6 | mA | ||||
Total power | 10.725 | mW | ||||
AVDD current | 2-channel device, AVDD = DVDD = 3.3 V, IOVDD = LDO = 1.8 V, active mode |
18 | mA | |||
DVDD current | 0.015 | mA | ||||
IOVDD and LDO Current | 5.4 | mA | ||||
Total power | 69.2 | mW | ||||
AVDD current | 2-channel device, AVDD = DVDD = 3.3 V IOVDD = LDO = 1.8 V, sleep mode |
2.8 | mA | |||
DVDD current | 0.353 | mA | ||||
IOVDD and LDO Current | 2 | mA | ||||
Total power | 13.995 | mW | ||||
AVDD current | 2-channel device, AVDD = DVDD = 3.3 V, IOVDD = LDO = 1.8 V, standby mode for software device |
0.06 | mA | |||
DVDD current | 0.007 | mA | ||||
Total power(1) | 0.221 | mW | ||||
AVDD current | 2-channel device, AVDD = DVDD = 3.3 V, IOVDD = LDO = 1.8 V, standby mode for hardware device |
1.3 | mA | |||
DVDD current | 0.35 | mA | ||||
IOVDD and LDO Current | 1.4 | mA | ||||
Total power | 7.965 | mW | ||||
AVDD current | 4-channel device, AVDD = DVDD = IOVDD = 3.3 V, active mode |
31 | mA | |||
DVDD current | 0.01 | mA | ||||
IOVDD current | 10 | mA | ||||
Total power | 135.3 | mW | ||||
AVDD current | 4-channel device, AVDD = DVDD = IOVDD = 3.3 V, sleep mode |
2.8 | mA | |||
DVDD current | 0.35 | mA | ||||
IOVDD current | 2.2 | mA | ||||
Total power | 17.655 | mW | ||||
AVDD current | 4-channel device, AVDD = DVDD = IOVDD = 3.3 V, standby mode for software device |
0.06 | mA | |||
DVDD current | 0.015 | mA | ||||
IOVDD current | 0.12 | mA | ||||
Total power | 0.644 | mW | ||||
AVDD current | 4-channel device, AVDD = DVDD = IOVDD = 3.3 V, standby mode for hardware device |
1.3 | mA | |||
DVDD current | 0.35 | mA | ||||
IOVDD current | 0.16 | mA | ||||
Total power | 10.725 | mW | ||||
AVDD current | 4-channel device, AVDD = DVDD = 3.3 V, IOVDD = LDO = 1.8 V, active mode |
31 | mA | |||
DVDD current | 0.01 | mA | ||||
IOVDD and LDO Current | 8.3 | mA | ||||
Total power | 117.3 | mW | ||||
AVDD current | 4-channel device, AVDD = DVDD = 3.3 V, IOVDD = LDO = 1.8 V, sleep mode |
2.8 | mA | |||
DVDD current | 0.35 | mA | ||||
IOVDD and LDO Current | 2 | mA | ||||
Total power | 13.995 | mW | ||||
AVDD current | 4-channel device, AVDD = DVDD = 3.3 V, IOVDD = LDO = 1.8 V, standby mode for software device |
0.06 | mA | |||
DVDD current | 0.007 | mA | ||||
Total power(1) | 0.221 | mW | ||||
AVDD current | 4-channel device, AVDD = DVDD = 3.3 V, IOVDD = LDO = 1.8 V, standby mode for hardware device |
1.3 | mA | |||
DVDD current | 0.35 | mA | ||||
IOVDD and LDO Current | 1.4 | mA | ||||
Total power | 7.965 | mW | ||||
Additional current consumption | on IOVDD when XTAL is used | 0.5 | mA | |||
on DVDD in BCK PLL mode | 1.5 | mA | ||||
on IOVDD when master mode is enabled | 2 | mA | ||||
IOVDD = 3.3 V or IOVDD = LDO = 1.8 V, fS = 192 kHz, 2-channel active mode | 4 | mA | ||||
IOVDD = 3.3 V or IOVDD = LDO = 1.8 V, fS = 192 kHz, 4-channel active mode | 7.5 | mA | ||||
PSRR | Power-supply rejection ratio | 80 | dB | |||
MIC BIAS | ||||||
Mic bias noise | 5 | µVRMS | ||||
Mic bias current drive | 4 | mA | ||||
Mic bias voltage | 2.6 | V | ||||
DIGITAL I/O | ||||||
VOH | Output logic high voltage level | IOH = 2 mA | 75 | %IOVDD | ||
VOL | Output logic low voltage level | IOL = –2 mA | 25 | %IOVDD | ||
|IIH|1 | Input logic high current level | All digital pins | 10 | µA | ||
|IIL|1 | Input logic low current level | All digital pins | –10 | µA |
CONDITIONS | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
fSCL | SCL clock frequency | Standard | 100 | kHz | |
Fast | 400 | kHz | |||
tBUF | Bus free time between a STOP and START condition | Standard | 4.7 | µs | |
Fast | 1.3 | ||||
tLOW | Low period of the SCL clock | Standard | 4.7 | µs | |
Fast | 1.3 | ||||
tHI | High period of the SCL clock | Standard | 4.0 | µs | |
Fast | 600 | ns | |||
tRS-SU | Setup time for repeated START condition | Standard | 4.7 | µs | |
Fast | 600 | ns | |||
tS-HD | Hold time for START condition | Standard | 4.0 | µs | |
Fast | 600 | ns | |||
tRS-HD | Hold time for repeated START condition | Standard | 4.0 | µs | |
Fast | 600 | ns | |||
tD-SU | Data setup time | Standard | 250 | ns | |
Fast | 100 | ||||
tD-HD | Data hold time | Standard | 0 | 900 | ns |
Fast | 0 | 900 | |||
tSCL-R | Rise time of SCL signal | Standard | 20 + 0.1CB | 1000 | ns |
Fast | 20 + 0.1CB | 300 | |||
tSCL-R1 | Rise time of SCL signal after a repeated START condition and after an acknowledge bit | Standard | 20 + 0.1CB | 1000 | ns |
Fast | 20 + 0.1CB | 300 | |||
tSCL-F | Fall time of SCL signal | Standard | 20 + 0.1CB | 1000 | ns |
Fast | 20 + 0.1CB | 300 | |||
tSDA-R | Rise time of SDA signal | Standard | 20 + 0.1CB | 1000 | ns |
Fast | 20 + 0.1CB | 300 | |||
tSDA-F | Fall time of SDA signal | Standard | 20 + 0.1CB | 1000 | ns |
Fast | 20 + 0.1CB | 300 | |||
tP-SU | Setup time for STOP condition | Standard | 4.0 | µs | |
Fast | 600 | ns | |||
CB | Capacitive load for SDA and SCL line | 400 | pF | ||
tSP | Pulse duration of spike suppressed | Fast | 50 | ns | |
VNH | Noise margin at high level for each connected device (including hysteresis) | 0.2VDD | V |
MIN | MAX | UNIT | ||
---|---|---|---|---|
tMCY | MC pulse period | 100 | ns | |
tMCL | Pulse duration, MC low | 40 | ns | |
tMCH | Pulse duration, MC high | 40 | ns | |
tMHH | Pulse duration, MS high | 20 | ns | |
tMSS | MS falling edge to MC rising edge | 30 | ns | |
tMSH | MS hold time(1) | 30 | ns | |
tMDH | MOSI hold time | 15 | ns | |
tMDS | MOSI setup time | 15 | ns | |
tMOS | MC rising edge to MDO stable | 20 | ns |
PARAMETER(1) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
tBCKP | BCK period | 1 / (64 × fS) | ns | ||
tBCKH | BCK pulse duration high | 1.5 × tSCKI | ns | ||
tBCKL | BCK pulse duration low | 1.5 × tSCKI | ns | ||
tLRSU | LRCK set up time to BCK rising edge | 50 | ns | ||
tLRHD | LRCK hold time to BCK rising edge | 10 | ns | ||
tLRCP | LRCK period | 10 | µs | ||
tCKDO | Delay time BCK falling edge to DOUT valid | –10 | 40 | ns | |
tLRDO | Delay time LRCK edge to DOUT valid | –10 | 40 | ns | |
tR | Rise time of all signals | 20 | ns | ||
tF | Fall time of all signals | 20 | ns |
PARAMETER(1) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
tBCKP | BCK period | 150 | 1 / (64 × fS) | 2000 | ns |
tBCKH | BCK pulse duration high | 65 | 1000 | ns | |
tBCKL | BCK pulse duration low | 65 | 1000 | ns | |
tCKLR | Delay time BCK falling edge to LRCK valid | –10 | 20 | ns | |
tLRCP | LRCK period | 10 | 1/fS | 125 | µs |
tCKDO | Delay time BCK falling edge to DOUT valid | –10 | 20 | ns | |
tLRDO | Delay time LRCK edge to DOUT valid | –10 | 20 | ns | |
tR | Rise time of all signals | 20 | ns | ||
tF | Fall time of all signals | 20 | ns | ||
tSCKBCK | Delay time SCKI rising edge to BCK edge(2) | 5 | 30 | ns |
At fS = 48 kHz, 96 kHz, and 192 kHz |
fS = 48 kHz |
fS = 48 kHz |
fS = 192 kHz, BW = 60 kHz, Input = –1 dBFS |