SBFS036B May 2015 – August 2015 PCM2704C , PCM2705C , PCM2706C
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AGNDL | 12 | — | Analog ground for headphone amplifier of L-channel |
AGNDR | 17 | — | Analog ground for headphone amplifier of R-channel |
CK | 2 | O | Clock output for external ROM (PCM2704C). Must be left open (PCM2705C). |
D+ | 9 | I/O | USB differential input/output plus(1) |
D– | 8 | I/O | USB differential input/output minus(1) |
DGND | 6 | — | Digital ground |
DOUT | 5 | O | S/PDIF output |
DT | 3 | I/O | Data input/output for external ROM (PCM2704C). Must be left open with pullup resistor (PCM2705C).(1) |
HID0/MS | 22 | I | HID key state input (mute), active high (PCM2704C). MS input (PCM2705C)(3) |
HID1/MC | 23 | I | HID key state input (volume up), active high (PCM2704C). MC input (PCM2705C)(3) |
HID2/MD | 24 | I | HID key state input (volume down), active high (PCM2704C). MD input (PCM2705C)(3) |
HOST | 21 | I | Host detection during self-powered operation (connect to VBUS). Max power select during bus-powered operation (low: 100 mA, high: 500 mA).(2) |
PGND | 19 | — | Analog ground for DAC, OSC, and PLL |
PSEL | 4 | I | Power source select (low: self-power, high: bus-power)(1) |
SSPND | 27 | O | Suspend flag, active low (low: suspend, high: operational) |
TEST0 | 26 | I | Test pin. Must be set high(1) |
TEST1 | 25 | I | Test pin. Must be set high(1) |
VBUS | 10 | — | Connect to USB power (VBUS) for bus-powered operation. Connect to VDD for self-powered operation. |
VCCL | 13 | — | Analog power supply for headphone amplifier of L-channel(4) |
VCCP | 20 | — | Analog power supply for DAC, OSC, and PLL(4) |
VCCR | 16 | — | Analog power supply for headphone amplifier of R-channel(4) |
VCOM | 18 | — | Common voltage for DAC (VCCP/2). Connect decoupling capacitor to PGND. |
VDD | 7 | — | Digital power supply(4) |
VOUTL | 14 | O | DAC analog output for L-channel |
VOUTR | 15 | O | DAC analog output for R-channel |
XTI | 28 | I | Crystal oscillator input(1) |
XTO | 1 | O | Crystal oscillator output |
ZGND | 11 | — | Ground for internal regulator |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AGNDL | 26 | — | Analog ground for headphone amplifier of L-channel |
AGNDR | 31 | — | Analog ground for headphone amplifier of R-channel |
CK | 14 | O | Clock output for external ROM (PCM2706C). Must be left open (PCM2707C). |
D+ | 23 | I/O | USB differential input/output plus(1) |
D– | 22 | I/O | USB differential input/output minus(1) |
DGND | 20 | — | Digital ground |
DOUT | 17 | O | S/PDIF output/I2S data output |
DT | 15 | I/O | Data input/output for external ROM (PCM2706C). Must be left open with pullup resistor (PCM2707C).(1) |
FSEL | 9 | I | Function select (low: I2S data output, high: S/PDIF output)(1) |
FUNC0 | 5 | I/O | HID key state input (next track), active high (FSEL = 1). I2S LR clock output (FSEL = 0).(3) |
FUNC1 | 19 | I/O | HID key state input (previous track), active high (FSEL = 1). I2S bit clock output (FSEL = 0).(3) |
FUNC2 | 18 | I/O | HID key state input (stop), active high (FSEL = 1). I2S system clock output (FSEL = 0).(3) |
FUNC3 | 4 | I | HID key state input (play/pause), active high (FSEL = 1). I2S data input (FSEL = 0).(3) |
HID0/MS | 6 | I | HID key state input (mute), active high (PCM2706C). MS input (PCM2707C).(3) |
HID1/MC | 7 | I | HID key state input (volume up), active high (PCM2706C). MC input (PCM2707C).(3) |
HID2/MD | 8 | I | HID key state input (volume down), active high (PCM2706C). MD input (PCM2707C).(3) |
HOST | 3 | I | Host detection during self-powered operation (connect to VBUS). Max power select during bus-powered operation. (low: 100 mA, high: 500 mA).(2) |
PGND | 1 | — | Analog ground for DAC, OSC, and PLL |
PSEL | 16 | I | Power source select (low: self-power, high: bus-power)(1) |
SSPND | 11 | O | Suspend flag, active low (low: suspend, high: operational) |
TEST | 10 | I | Test pin. Must be set high(1) |
VBUS | 24 | — | Connect to USB power (VBUS) for bus-powered operation. Connect to VDD for self-powered operation. |
VCCL | 27 | — | Analog power supply for headphone amplifier of L-channel(4) |
VCCP | 2 | — | Analog power supply for DAC, OSC, and PLL(4) |
VCCR | 30 | — | Analog power supply for headphone amplifier of R-channel(4) |
VCOM | 32 | — | Common voltage for DAC (VCCP/2). Connect decoupling capacitor to PGND. |
VDD | 21 | — | Digital power supply(4) |
VOUTL | 28 | O | DAC analog output for L-channel |
VOUTR | 29 | O | DAC analog output for R-channel |
XTI | 12 | I | Crystal oscillator input(1) |
XTO | 13 | O | Crystal oscillator output |
ZGND | 25 | — | Ground for internal regulator |