The PCM2912A is the Texas Instruments single-chip, USB stereo audio codec with a USB, 2.0-compliant, full-speed protocol controller and an analog front-end (AFE) function for headset applications.
The USB protocol controller works with no software code, but USB descriptors can be modified on request. The PCM2912A employs SpAct™ architecture, TI’s unique system that recovers the audio clock from USB packet data. On-chip analog PLLs with SpAct enables independent playback and record sampling rates with low clock jitters.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
PCM2912A | TQFP (32) | 7.00 mm × 7.00 mm |
Changes from * Revision (September 2008) to A Revision
FEATURE | PCM2900C | PCM2902C | PCM2903C | PCM2906C | PCM2912A |
---|---|---|---|---|---|
Supply voltage | 5 V (Bus-Powered) | 5 V (Bus-Powered) | 3.3 V (Bus-Powered) | 5 V (Bus-Powered) | 5 V (Bus-Powered) |
Additional features | — | S/PDIF I/O | S/PDIF I/O | S/PDIF I/O 500-mA Maximum Power Configuration |
Mic Bias PGAs Sidetone |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AGND | 13 | — | Analog ground |
BGND | 1 | — | Reference for internal regulator |
D– | 3 | I/O | USB differential input/output minus(1) |
D+ | 4 | I/O | USB differential input/output plus(1) |
DGND | 6 | Digital ground | |
FL | 9 | — | External filter pin of L-channel (optional) |
FR | 10 | — | External filter pin of R-channel (optional) |
HGND | 20 | — | Analog ground for headphone amplifier |
MAMP | 23 | I | Microphone preamplifier gain control (LOW: Preamplifier off, HIGH: Preamplifier on = +20 dB)(2) |
MBIAS | 17 | O | Microphone bias output (0.75 VCCA) |
MMUTE | 30 | I | Microphone mute control, active HIGH (LOW: Mute off, HIGH: Mute on)(3) |
NC | 14 | — | Not connected |
PGND | 25 | — | Analog ground for microphone bias, microphone amplifier, and PGA |
PLAY | 32 | O | Status output for playback (LOW: Playback, FLASH: Mute on playback, HIGH: Stop)(5) |
POWER | 24 | I | Power consumption declaration select pin (LOW: 100 mA, HIGH: 500 mA) (2) |
REC | 31 | O | Status output for record (LOW: Record, FLASH: Mute on recode, HIGH: Stop)(5) |
SSPND | 29 | O | Suspend flag (LOW: Suspend, HIGH: Operational state) |
TEST0 | 28 | I | Test pin. Must be set to LOW(2) |
TEST1 | 27 | I | Test pin. Must be set to HIGH(2) |
VBUS | 2 | — | Connect to USB power (VBUS) |
VCCA | 15 | — | Analog power supply |
VCCL | 19 | — | Analog power supply for headphone amplifier of L-channel(4) |
VCCP | 26 | — | Analog power supply for PLL(4) |
VCCR | 21 | — | Analog power supply for headphone amplifier of R-channel(4) |
VCOM1 | 11 | — | Common voltage for ADC, DAC, and analog front-end (VCCA/2). Decoupling capacitor must be connected to AGND. |
VCOM2 | 12 | — | Common voltage for headphone (VCCA/2). Decoupling capacitor must be connected to AGND. |
VDD | 5 | — | Digital power supply(4) |
VIN | 16 | I | ADC microphone input |
VOUTL | 18 | O | Headphone output for L-channel |
VOUTR | 22 | O | Headphone output for R-channel |
XTI | 8 | I | Crystal oscillator input(2) |
XTO | 7 | O | Crystal oscillator output |