The PCM514x devices are a family of monolithic CMOS-integrated circuits that include a stereo digital-to-analog converter and additional support circuitry in a small TSSOP package. The PCM514x uses the latest generation of TI’s advanced segment-DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter.
Members of the PCM514x family integrate a fully programmable miniDSP core, allowing developers to integrate filters, dynamic range controls, custom interpolators, and other differentiating features to their products.
The PCM514x provides 2.1-VRMS ground centered outputs, allowing designers to eliminate DC-blocking capacitors on the output, as well as external muting circuits traditionally associated with single-supply line drivers.
The integrated line driver surpasses all other charge-pump-based line drivers by supporting loads down to 1 kΩ, allowing the PCM514x to drive up to 10 products in parallel, such as LCD TV, DVDR, and AV receivers.
The integrated PLL on the device removes the requirement for a system clock (commonly known as master clock), allowing a 3-wire I2S connection and reducing system EMI.
DEVICE NAME | PACKAGE | BODY SIZE (NOM) |
---|---|---|
PCM5141 | TSSOP (28) | 9.70 mm × 4.40 mm |
PCM5142 |
.
Changes from A Revision (September 2012) to B Revision
PART NUMBER | DYNAMIC RANGE | SNR | THD |
---|---|---|---|
PCM5142A | 112 dB | 112 dB | –93 dB |
PCM5141A | 106 dB | 106 dB | –92 dB |
PARAMETER | PCM5142 / PCM5141 |
---|---|
SNR | 112 / 106 dB |
Dynamic range | 112 /106 dB |
THD+N at –1 dBFS | –93/ –92 dB |
Full-scale single-ended output | 2.1 VRMS (GND center) |
Normal 8× oversampling digital filter latency | 20tS |
Low latency 8× oversampling digital filter latency | 3.5tS |
Sampling frequency | 8 kHz to 384 kHz |
System clock multiples (fSCK): 64, 128, 192, 256, 384, 512, 768, 1024, 1152, 1536, 2048, 3072 | Up to 50 MHz |