JAJSNF3A April 2022 – August 2022 PCM6120-Q1
PRODUCTION DATA
In the VAD mode of operation, there are some limitations on interrupt generation when auto wake up is enabled. For details about these limitations, see the Using the Voice Activity Detector (VAD) in the TLV320ADC5120 and TLV320ADC6120 application report.
The automatic gain controller (AGC) feature has some limitation when using sampling rates lower than 44.1 kHz. For further details about this limitation, see the Using the Automatic Gain Controller (AGC) in TLV320ADCx120 Family application report.