JAJSSO6 December 2023 PCM6140-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
td(SDOUT-BCLK) | BCLK to SDOUT delay | 50% of BCLK to 50% of SDOUT | 18 | ns | ||
td(SDOUT-FSYNC) | FSYNC to SDOUT delay in TDM or LJ mode (for MSB data with TX_OFFSET = 0) | 50% of FSYNC to 50% of SDOUT | 18 | ns | ||
f(BCLK) | BCLK output clock frequency: controller mode (1) | 24.576 | MHz | |||
tH(BCLK) | BCLK high pulse duration: controller mode | 14 | ns | |||
tL(BCLK) | BCLK low pulse duration: controller mode | 14 | ns | |||
td(FSYNC) | BCLK to FSYNC delay: controller mode | 50% of BCLK to 50% of FSYNC | 18 | ns | ||
tr(BCLK) | BCLK rise time: controller mode | 10% - 90% rise time | 8 | ns | ||
tf(BCLK) | BCLK fall time: controller mode | 90% - 10% fall time | 8 | ns |